RESISTORS
| Thick Film (3)
RPS500
For mounting on a heatsink
- High overload capability up to two times rated
power
- Low thermal radiation of the case
- High power rating of 500 W
LPS 300, LPS 600, LPS 800
For mounting on a heatsink
- Available at 85 °C case temperature
- Wide resistance range of 0.3 Ω to 900 kΩ
- High dielectric strength up to 12
kVRMS
- Easy mounting and low thermal radiation of the
case