My Vishay
|
Buy Now
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Virtual Trade Shows
»
Alernative Energy Virtual Trade Show
»
Turbine Power
» Optoelectronics - IGBT Driver Poster
Home
Solar Power
Hybrid Technology
Turbine Power
View Virtual Trade Shows
Return to Main Booth
OPTOELECTRONICS |
IGBT Driver (1)
VO3120
Output current, I
O
: 2.5 A
Operating voltage range, V
CC
:
15 V to 32 V
Isolation voltage, V
ISO
: 5300 V
Operating temperature range:
−40 °C to 110 °C
Common mode rejection, CMR min:
25 kV/µs
Click to view
Product Page
VO3120