RESISTORS
| Thick Film (4)
LPS 300, LPS 600, LPS 800, and LPS 1100 Power
High power and reduced size
- High power dissipation up to 1100 W
- Non-inductive < 0.1 µH
- Low profile, small size, and low weight of 83
g
- High dielectric strength up to 12
kVRMS
D2TO20, D2TO35 SMD Power
Very small power SMD resistor
- 20 W and 35 W at 25 °C case temperature
- Wide resistance range from 0.01 Ω to 550 kΩ
- Non-inductive
- Solder reflow secure at 270 °C / 10 s
RPS 500 for Mounting onto a Heatsink
High power and smaller size
- High overload capability up to two times rated
power
- Robust metal plate mounting
- Low thermal radiation of the case
- High power rating of 500 W
LTO 30, LTO 50, LTO 100 Power
High-power standard packages
- Standard TO-220 and TO-247 packages
- Non-inductive
- Compact, low-profile 3.2 mm and 5 mm thickness
- Wide resistance range; low values avaialble from
R01 in 1 % tolerance
- Lead (Pb)-free and RoHS-compliant
- Direct mounting of exposed ceramic on heatsink
RTO 20, RTO 50 Power
High-power standard packages
- TO-220 package: compact and easy to mount
- 20 W and 50 W power ratings available with through
hole or SMD versions
- Broad resistance range: 0.01 Ω to 1 MΩ
- Low thermal resistance down to 2.6 °C/W
- Non-inductive < 0.1 µH