RESISTORS
| Thin
Film (5)
MC- Series Professional and Precision
- Operating temperature uo to 175 °C for 1000 h
(professional)
- Superior moisture resistivity, |ΔR/R|
< 0.5 %
(85 °C; 85 % RH; 1000 h)
- Rated dissipation
- P85 up to 0.4 W for size 1206
(professional)
- P70 up to 0.4 W for size 1206
(precision)
TNPU e3 Series
- Low temperature coefficient and tight
tolerance
(± 0.05 %; ± 5 ppm/K)
- Superior moisture resistivity ≤ 0.25 %
(85 °C; 56 days; 85 % RH)
- Lead (Pb)-free solder contacts, RoHS-compliant
- Waste gas resistant
TNPW e3 Series
Most advanced thin film technology
- Provide extremely stable and reliable operation
even under harsh environmental conditions
- Offer high load lige stability of ≤ ± 0.5 % and
superior moisture resistivity of ≤ ± 0.25 % after
85 °C / 85 % relative humidity for 56 days
- Tested at load life 200 °C for 1000 h, showing
deviation of ≤ ± 0.25 %
- Seven case sizes ranging from 0402 up to 2512 cover
the whole range of related power disipation
- Suitable for processing in automatic SMD assembly
systems and for automatic soldering using wave, reflow,
or vapor phase
- Pure tin plating provides compatiblity with lead
(Pb)-free and lead (Pb)-containing soldering
processes
ACAS Series Professional and Precision
- Advanced thin film technology
- Two pairs of four equal resistor values
- TCR down to 10 ppm/K (± 5 ppm/K)
- Tolerance matching down to 0.1 % (± 0.5 %)
- Pure Sn ternimation on Ni barrier layer
MFU Thin Film Flat Chip Series
- Advanced thin film technology
- Very quick acting fuse characteristics
- Outstanding stability of fusing
characteristics
- Standard metric SMD size
- Green product, supports lead (Pb)-free
soldering