My Vishay
|
Buy Now
|
Contact Us
MENU
Home
Products
Applications
Design Tools
Engineer's Resource Center
Quality and Environmental
Company Info
Virtual Trade Shows
»
High Temperature Virtual Trade Show
»
Capacitors
» Capacitors - Metalized Film Posters
Home
Resistors and Magnetics
Capacitors
Diodes and MOSFETs
View Virtual Trade Shows
Return to Main Booth
CAPACITORS |
Metalized Film Posters (3)
Mono Construction
High-stability class X2 RFI capacitors
310 V
AC
or 440 V
AC
0.01 µF to 2.2 µF capacitance range
Extremely stable capacitance
15 mm to 37.5 mm lead spacing in radial
Box type construction
Product Pages
F1772-4000
F1772-4200
Mono Construction
Snubber capacitors
Wide capacitance range
DC voltage rating 630 V
DC
to 2500 V
DC
Limiting dU / dt
Reduced voltage or current spikes
Protects IGBTs and other semiconductors
Product Pages
MKP386M
MMKP386
Mono Construction
DC-link capacitor
Up to 400 µF; customized up to 6000 µF
DC voltage rating 450 V
DC
to 1200 V
DC
High RMS and high peak current
Long lifetime
AEC-Q approved; IEC 61971 standard
Click to view
Product Page
MKP1848