Resistors, Fixed - 10 and better
Showing 1 to 50 of 494 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.040 | 0402 | 5 | 0.01 | 10 | 1 M | |
Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 10 | 0.05 | 1.0 | 51.1 K | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.25 | 0402 | See datasheet | 1 | 2.5 m | 50 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.5 | 0508 | See datasheet | 1 | 5 m | 30 m | |
Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.5 | 0603 | See datasheet | 1 | 2 m | 40 m | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 50 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 80 | n/a | See datasheet | 5 | 0.13 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 90 | n/a | See datasheet | 5 | 0.10 | 12 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 100 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 120 | n/a | See datasheet | 5 | 0.15 | 16 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 160 | n/a | See datasheet | 5 | 0.27 | 22 | |
Enlarge | Vitreous Wirewound Resistors With Corrugated Ribbon | Resistors, Fixed | 180 | n/a | See datasheet | 5 | 0.10 | 22 | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.125 | 0402 | See datasheet | 1 | 3 m | 50 m | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.25 | 0603 | See datasheet | 1 | 5.1 m | 30 m | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.33 | 0603 | See datasheet | 1 | 1 m | 5 m | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.5 | 1206 | See datasheet | 1 | 0.100 | 0.18 | |
Enlarge | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 0.50 | n/a | See datasheet | 10 | 1 K | 5 K | |
Enlarge | Metal Foil Current Sense Resistors, Low Value (Down to 0.001 Ω) | Resistors, Fixed | 0.50 | 0805 | See datasheet | 1 | 1 m | 40 m | |
Enlarge | High Pulse Wirewound Resistor, Noise Suppressor | Resistors, Fixed | 1 | n/a | See datasheet | 10 | 1 K | 5 K | |
Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 10 | 0.02 | 10 | 100 K | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.050 | 0505 | 5 | 0.01 | 10 | 4 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.120 | n/a | 10 | 0.005 | 1 | 400 K | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.120 | n/a | 10 | 0.005 | 1 | 400 K | |
Enlarge | Precision Low TCR High Temperature Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance | Resistors, Fixed | 0.15 | 0603 | 5 | 0.02 | 75 | 130 K | |
Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 1.0 | n/a | See datasheet | 5 | 0.1 | 1 K | |
Enlarge | Wirewound Resistors, Commercial Power, Axial Lead | Resistors, Fixed | 2.0 | n/a | See datasheet | 5 | 0.1 | 1 K | |
Enlarge | Thin Film 0510 Size Resistor on Alumina | Resistors, Fixed | 0.175 | 0510 | 10 | 0.05 | 50 | 400 K | |
Enlarge | High Precision (0.01 % / 10 ppm/°C) Through Hole Thin Film Conformal Coating Sil Resistor | Resistors, Fixed | 0.5 | 5 | 0.01 | 100 | 10 M | ||
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.06 | n/a | 10 | 0.005 | 1 | 75 K | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.063 | 0402 | 5 | 0.01 | 10 | 1 M | |
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 5 | 0.05 | 39 | 50 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.150 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.150 | n/a | 10 | 0.005 | 1 | 500 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.175 | n/a | 10 | 0.005 | 1 | 750 K | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.175 | n/a | 10 | 0.005 | 1 | 750 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.200 | n/a | 10 | 0.005 | 1 | 1 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.200 | n/a | 10 | 0.005 | 1 | 1 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.005 | 1 | 1.2 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.250 | n/a | 10 | 0.005 | 1 | 1.2 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.330 | n/a | 10 | 0.005 | 1 | 2.5 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.330 | n/a | 10 | 0.005 | 1 | 2.5 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.400 | n/a | 10 | 0.005 | 1 | 3.8 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.400 | n/a | 10 | 0.005 | 1 | 3.8 M | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 0.5 | n/a | See datasheet | 5 | 0.1 | 1.77 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.005 | 1 | 3.8 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.500 | n/a | 10 | 0.005 | 1 | 3.8 M | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.750 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.750 | n/a | 10 | 0.005 | 1 | 6 M | |
Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1.0 | n/a | See datasheet | 5 | 0.1 | 6.37 K | |
Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 1.000 | n/a | 10 | 0.005 | 1 | 6 M |