Thyristors - Reverse/direct voltage 201 to 400 V
Showing 1 to 28 of 28 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | IT(AV) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | VTM at 25 °C (V) ▲▼ | IGT (mA) ▲▼ | TJ (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 400 | 1.70 | 60 | -65 to +125 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 400 | 1.70 | 60 | -65 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 350 | 400 | 1.96 | 90 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 560 | 400 | 2.18 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 650 | 400 | 2.18 | 100 | -40 to +125 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 400 | 1.75 | 60 | -65 to +125 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 400 | 1.75 | 60 | -65 to +125 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 1622 | 400 | 2.3 | 60 | -40 to +125 | |
Enlarge | TO-65 (TO-208AC) | Single SCR | 50 | 400 | 1.60 | 100 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 200 | 400 | 1.75 | 150 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 230 | 400 | 1.55 | 150 | -40 to +125 | |
Enlarge | TO-94 (TO-209AC) | Single SCR | 80 | 400 | 1.60 | 120 | -40 to +125 | |
Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 400 | 1.52 | 150 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 410 | 400 | 1.69 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 500 | 400 | 1.36 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 500 | 400 | 1.35 | 90 | -40 to +150 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 300 | 400 | 1.28 | 200 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 720 | 400 | 1.96 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 650 | 400 | 1.90 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 1350 | 400 | 1.31 | 100 | -40 to +125 | |
Enlarge | TO-118 (TO-209AE) | Single SCR | 330 | 400 | 1.52 | 200 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 960 | 400 | 1.60 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 960 | 400 | 1.58 | 100 | -40 to +150 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 400 | 1.35 | 65 | -40 to +125 | |
Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 400 | 1.57 | 80 | -40 to +140 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 1622 | 250 | 2.3 | 60 | -40 to +125 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 1622 | 300 | 2.3 | 60 | -40 to +125 | |
Enlarge | TO-93 (TO-209AB) | Single SCR | 280 | 400 | 1.28 | 150 | -40 to +125 |