MENU

IL4116, IL4117, IL4118 product information

Optocoupler, Phototriac Output, Zero Crossing, Very Low Input Current

 Datasheet

FEATURES

High input sensitivity: IFT = 1.3 mA, PF = 1.0; IFT = 3.5 mA, typical PF < 1.0
Zero voltage crossing
600 V, 700 V, and 800 V blocking voltage

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled


RECOMMENDED FOR YOU

Recommended Downloads





Latest Videos