LED - SMD Little star
|
Part number
|
Package
|
Product group
|
Angle of half intensity
(°) |
Color
|
Wavelength
|
Luminous intensity @ Forward current
(mcd, mA) |
Forward voltage @ Forward current
(V, mA) |
|---|---|---|---|---|---|---|---|
| SMD Little Star | Power | 60 | Amber | 610 - 620 nm | (min 9000 | max 18 000) @ 400 | (min 2.2 | max 2.8) @ 400 | |
| SMD Little Star | Power | 60 | Red | 620 - 630 nm | (min 7150 | max 14 000) @ 400 | (min 2.2 | max 2.8) @ 400 | |
| SMD Little Star | Power | 60 | Warm white | - - - nm | (min - | max -) @ 350 | (typ 3.6 | max 4) @ 350 | |
| SMD Little Star | Power | 60 | Natural white | - - - nm | (min - | max -) @ 350 | (min 3 | typ 3.6 | max 4) @ 350 | |
| SMD Little Star | Power | 60 | Cool white | - - - nm | (min - | max -) @ 350 | (min 3 | typ 3.5 | max 4) @ 350 | |
| SMD Little Star | Power | 60 | Yellow | 585 - 597 nm | (min 7150 | max 14 000) @ 400 | (min 2.2 | max 2.8) @ 400 |