| VLMK62CADA-GS08 |  | Amber | 612 - 624 nm | (min 2800 | max 5600) @ 140 | (min 8800 | max 17600) @ 140 | (min 1.90 | typ 2.4 | max 3.0) @ 140 |
| VLMK62CADA-GS18 |  |
| VLMW621BADAK3L5-08 |  | Warm white | | (min 1800 | max 5600) @ 140 | (min 5400 | max 16800) @ 140 | (min 2.9 | typ 3.3 | max 4.3) @ 140 |
| VLMW621BADAK3L5-18 |  |
| VLMW621CADBK3L5-08 |  | (min 8400 | max 22300) @ 140 |
| VLMW621CADBK3L5-18 |  |
| VLMW62CADB-3K8L |  | White | | (min 2800 | max 7100) @ 140 | (min 8800 | typ 1200 | max 22300) @ 140 | (min 2.9 | typ 3.3 | max 4.3) @ 140 |
| VLMW62CBEA-3K8L |  | (min 11100 | typ 1700 | max 28300) @ 140 |
| VLMY62CADA-GS08 |  | Yellow | 583 - 594 nm | (min 2800 | max 5600) @ 140 | (min 8800 | max 17600) @ 140 | (min 1.90 | typ 2.4 | max 3.0) @ 140 |
| VLMY62CADA-GS18 |  |
| Part number | Color | Wavelength | IV @ IF (mcd, mA) | Φv @ IF (mlm, mA) | VF @ IF (V, mA) |