Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Alternative Energy
» Solar - PV Storage / PV Batteries
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Solar Energy
PV Storage / PV Batteries
OPTOELECTRONICS
Widebody IGBT and MOSFET Driver with High Creepage and Clearance of 10 mm
VOW3120
RESISTORS
High-Ohmic / High-Voltage Metal Glaze Leaded Resistors
VR37
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
MLCC OMD Capacitors
RESISTORS
Power Metal Strip
®
Battery Shunt Resistor, Very Low Value
WSBS
FILM CAPACITORS
Metallized Polypropylene Film DC-Link Capacitor
MKP1848S
OPTOELECTRONICS
Widebody 1 MBd High-Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW136
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors Class X1, 440 V
AC
, Class Y2, 300 V
AC
VY2
OPTOELECTRONICS
Photovoltaic MOSFET Driver with Integrated Fast Turn-Off, Solid-State Relay
VOM1271
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603E3...
OPTOELECTRONICS
Widebody 10 MBd High-Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW2611
RESISTORS
Power Metal Strip
®
Resistors, Very High Power, Low Value, Surface-Mount
WSLP
ALUMINUM CAPACITORS
Aluminum Capacitors, Power, Ultra Long Life, Snap-In
159 PUL-SI
PV Storage / PV Batteries
Close
OPTOELECTRONICS
Widebody IGBT and MOSFET Driver with High Creepage and Clearance of 10 mm
VOW3120
Features
10 mm min. external creepage distance, 8000 V max. transient isolation voltage
2.5 A peak output current, 45 kV/µs common mode rejection
Click to view
Product Page
VOW3120
BUY NOW
PV Storage / PV Batteries
Close
RESISTORS
High-Ohmic / High-Voltage Metal Glaze Leaded Resistors
VR37
Features
UL 1676, VDE 0860, CQC safety approvals
High pulse loading capability (10 kV)
Product Page
VR37
BUY NOW
PV Storage / PV Batteries
Close
CERAMIC CAPACITORS
Internal Design Reduces Risk of Shorts Caused by Board Flex, High Breakdown Voltage
MLCC OMD Capacitors
Features
Polymer termination available for intensive board flex requirements
100 % voltage conditioning available up to
630 V
DC
rating (process code "5H")
Product Page
MLCC OMD Capacitors
PV Storage / PV Batteries
Close
RESISTORS
Power Metal Strip
®
Battery Shunt Resistor, Very Low Value
WSBS
Features
Extremely low resistance values:
50 µΩ to 1000 µΩ
Low thermal EMF, < 3 µV/°C, for accurate current sensing
Click to view
Product Page
WSBS
BUY NOW
PV Storage / PV Batteries
Close
FILM CAPACITORS
Metallized Polypropylene Film DC-Link Capacitor
MKP1848S
Features
Slim high-performance DC-Link for low-building-height applications
Click to view
Product Page
MKP1848S
BUY NOW
PV Storage / PV Batteries
Close
OPTOELECTRONICS
Widebody 1 MBd High-Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW136
Features
8000 V max. transient isolation voltage
Integrated Faraday shield provides very high input-to-output noise isolation of 40 kV/µs
Product Page
VOW136
BUY NOW
PV Storage / PV Batteries
Close
CERAMIC CAPACITORS
AC Line Rated Disc Capacitors Class X1, 440 V
AC
, Class Y2, 300 V
AC
VY2
Features
X1 / Y2 safety rating according to IEC 60384-14, 3rd edition
Highest reliability and lifetime, operating temperature: -40 °C to +125 °C
Product Page
VY2
BUY NOW
PV Storage / PV Batteries
Close
OPTOELECTRONICS
Photovoltaic MOSFET Driver with Integrated Fast Turn-Off, Solid-State Relay
VOM1271
Features
Drive current from primary side LED; one less external power supply needed
Isolation test voltage 4500 V
RMS
and integrated turn-off circuitry for high-speed switching
Product Page
VOM1271
BUY NOW
PV Storage / PV Batteries
Close
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603E3...
Features
Standard series, AEC-Q200 compliant
Glass protected with soft terminations
Product Page
NTCS0603E3...
BUY NOW
PV Storage / PV Batteries
Close
OPTOELECTRONICS
Widebody 10 MBd High-Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW2611
Features
8000 V max. transient isolation voltage
Integrated Faraday shield provides very high input-to-output noise isolation of 40 kV/�s
Product Page
VOW2611
BUY NOW
PV Storage / PV Batteries
Close
RESISTORS
Power Metal Strip
®
Resistors, Very High Power, Low Value, Surface-Mount
WSLP
Features
Very high power rating to 3 W in WSLP0603 to WSLP2512 size packages
Extremely low resistance values from 0.0005 Ω to 0.1 Ω and tolerance of 1 %
Click to view
Product Page
WSLP
BUY NOW
PV Storage / PV Batteries
Close
ALUMINUM CAPACITORS
Aluminum Capacitors, Power, Ultra Long Life, Snap-In
159 PUL-SI
Features
Most popular series; long life snap-in, up to
500 V
at 105 °C
Custom made parts based on the need of your application are available on request
Product Page
159 PUL-SI