Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Telecommunications
» Mobile - Wireless Modems
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Mobile
Wireless Modems
MOSFETs
P-Channel 20 V (D-S) MOSFET
SiA431DJ
CERAMIC CAPACITORS
Robust Design Build with Wet Process
VJ1812Y223KXGAT
OPTOELECTRONICS
High Luminous Intensity LEDs in 0603 ChipLED Package
VLMx1300
RESISTORS
High-Stability Thin Film Flat Chip Resistors
TNPW0603
ICs
Low Power Consumption Current Mode Controller
SiP2802DY
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.005 Ω), Surface-Mount
WSL0805
RECTIFIERS
High-Voltage Surface-Mount Schottky Barrier Rectifier
SS2PH10
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors T
antamount
®
, Low Profile, Conformal Coated
592W
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IFSC-1111AZ
TANTALUM CAPACITORS
vPolyTan™ Polymer Tantalum Capacitors
T55 Series
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE0402
CERAMIC CAPACITORS
Body Sizes: 0402 to 3838, Excellent Power Handling Capabilities
MLCC RF Capacitors
Wireless Modems
Close
MOSFETs
P-Channel 20 V (D-S) MOSFET
SiA431DJ
Features
Low on-resistance guaranteed with gate voltages down to 1.5 V
2 mm x 2 mm PowerPAK
®
SC-70 packaging for hand held applications
Product Page
SiA431DJ
BUY NOW
Wireless Modems
Close
CERAMIC CAPACITORS
Robust Design Build with Wet Process
VJ1812Y223KXGAT
Features
High breakdown voltage
Polymer (soft) termination options
Product Page
VJ1812Y223KXGAT
BUY NOW
Wireless Modems
Close
OPTOELECTRONICS
High Luminous Intensity LEDs in 0603 ChipLED Package
VLMx1300
Features
Available in blue, true green, yellow green, yellow, soft orange, super red, and white
Angle of half intensity: ± 65°, 1.6 mm x 0.8 mm x 0.8 mm (L x W x H)
Product Page
VLMx1300
BUY NOW
VLMS1300
VLMO1300
VLMY1300
VLMG1300
VLMB1300
VLMB1310
Wireless Modems
Close
RESISTORS
High-Stability Thin Film Flat Chip Resistors
TNPW0603
Features
Excellent overall stability, endurance < 0.05 %, resistance range from 10R to 3M
AEC-Q200 qualified, sulfur-resistant, halogen-free
Product Page
TNPW0603
BUY NOW
Wireless Modems
Close
ICs
Low Power Consumption Current Mode Controller
SiP2802DY
Features
Pin-for-pin compatible with UCC280X, enhanced performance UC284X
Advanced architecture enables complete offline and DC/DC designs with few components
Product Page
SiP2802DY
Wireless Modems
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.005 Ω), Surface-Mount
WSL0805
Features
Low TCR element (< 20 ppm/°C) results in accurate current sensing in applications
Power Metal Strip construction offers high reliability in critical applications
Product Page
WSL0805
BUY NOW
Wireless Modems
Close
RECTIFIERS
High-Voltage Surface-Mount Schottky Barrier Rectifier
SS2PH10
Features
AEC-Q101 qualified
Very low profile – typical height of 1.0 mm
Product Page
SS2PH10
BUY NOW
Wireless Modems
Close
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors T
antamount
®
, Low Profile, Conformal Coated
592W
Features
Maximum capacitance in low-profile packages
Up to 2200 µF in a single 2.0 mm height package
Product Page
592W
BUY NOW
Wireless Modems
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IFSC-1111AZ
Features
Very small, low-profile power inductor for DC/DC conversion
Product Page
IFSC-1111AZ
BUY NOW
Wireless Modems
Close
TANTALUM CAPACITORS
vPolyTan™ Polymer Tantalum Capacitors
T55 Series
Features
Ultra-low Equivalent Series Resistance (ESR)
Higher voltage handling capability requires less voltage derating
Product Page
T55 Series
Wireless Modems
Close
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE0402
Features
Low resistance values from 0.01 Ω to 0.99 Ω and tolerance of 1 %
Thick film construction with 2x power capacity
Product Page
RCWE0402
BUY NOW
Wireless Modems
Close
CERAMIC CAPACITORS
Body Sizes: 0402 to 3838, Excellent Power Handling Capabilities
MLCC RF Capacitors
Features
Non-magnetic available with copper or epoxy bondable termination
Lead-bearing termination available for hi-rel applications
Product Page
MLCC RF Capacitors
BUY NOW
VJ0505
VJ1111
VJ2525
VJ3838