Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox »
Consumer
» Wearables - E-Readers
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Home Entertainment
E-Readers
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE
ICs
50 mΩ, Slew Rate Controlled Load Switch in WCSP
SiP32461DB
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors, M
icrotan
®
, High CV Leadframeless Molded Low Profile
TL8
DIODES
4-Line Bus-Port ESD Protection, Flow Through Design
VBUS54ED-FBL
OPTOELECTRONICS
High Luminous Intensity LEDs in 0603 ChipLED Package
VLMx1300
INDUCTORS
Low-Profile, High-Current Inductors
IFSC
RECTIFIERS
Surface-Mount Schottky Barrier Rectifiers
MSS1P3
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors 298D M
icrotan
®
, 298W Extended Range M
icrotan
298D
MOSFETs
P-Channel 20 V (D-S) MOSFET
Si8425DB
ESD DIODES
Two-Line ESD Protection in SOT-23
GSOT03C
OPTOELECTRONICS
Fully Integrated Proximity and Ambient Light Sensor with I
2
C Interface
VCNL4020
ICs
High-Voltage, Single and Dual Supply SPDT Analog Switch with Enable Pin
DG469
E-Readers
Close
RESISTORS
Thick Film Surface-Mount Chip Resistors, Wraparound, Extremely Low Value
RCWE
Features
Low resistance values from 0.01 Ω to 0.99 Ω and tolerance of 1 %
Thick film construction with 2x power capacity
Product Page
RCWE
BUY NOW
E-Readers
Close
ICs
50 mΩ, Slew Rate Controlled Load Switch in WCSP
SiP32461DB
Features
1.2 V to 5.5 V operation voltage range with low and flat R
DS(on)
Featuring low I
Q
, output discharge, and reverse blocking
Product Page
SiP32461DB
BUY NOW
E-Readers
Close
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors, M
icrotan
®
, High CV Leadframeless Molded Low Profile
TL8
Features
High capacitance in low-profile packages including 0.4 mm height in 0603 case
Perfect for space constrained designs
Product Page
TL8
BUY NOW
E-Readers
Close
DIODES
4-Line Bus-Port ESD Protection, Flow Through Design
VBUS54ED-FBL
Features
Compact LLP2510-10L package
Soldering can be checked by standard vision inspection
Product Page
VBUS54ED-FBL
BUY NOW
E-Readers
Close
OPTOELECTRONICS
High Luminous Intensity LEDs in 0603 ChipLED Package
VLMx1300
Features
Available in blue, true green, yellow green, yellow, soft orange, super red, and white
Angle of half intensity: ± 65°, 1.6 mm x 0.8 mm x 0.8 mm (L x W x H)
Product Page
VLMx1300
BUY NOW
VLMS1300
VLMO1300
VLMY1300
VLMG1300
VLMB1300
VLMB1310
E-Readers
Close
INDUCTORS
Low-Profile, High-Current Inductors
IFSC
Features
Very small ferrite power inductor for DC/DC conversion and filtering
Product Page
IFSC
BUY NOW
E-Readers
Close
RECTIFIERS
Surface-Mount Schottky Barrier Rectifiers
MSS1P3
Features
Very low profile - typical height of 0.65 mm
AEC-Q101 qualified
Product Page
MSS1P3
BUY NOW
E-Readers
Close
TANTALUM CAPACITORS
Solid Tantalum Chip Capacitors 298D M
icrotan
®
, 298W Extended Range M
icrotan
298D
Features
High capacitance in small case sizes including 0603 and 0402 footprint
Perfect for space constrained designs
Product Page
298D
BUY NOW
E-Readers
Close
MOSFETs
P-Channel 20 V (D-S) MOSFET
Si8425DB
Features
Industry leading p-channel Gen III technology, maximum R
DS(on)
23 mΩ
MICRO FOOT
®
1.6 mm x 1.6 mm x 0.65 mm high performance chipscale device
Product Page
Si8425DB
BUY NOW
E-Readers
Close
ESD DIODES
Two-Line ESD Protection in SOT-23
GSOT03C
Features
ESD protection acc. IEC 61000-4-2, ± 30 kV contact and air discharge
Space saving SOT-23 package
Product Page
GSOT03C
BUY NOW
E-Readers
Close
OPTOELECTRONICS
Fully Integrated Proximity and Ambient Light Sensor with I
2
C Interface
VCNL4020
Features
Infrared emitter is included in the 4.9 mm x 2.4 mm x 0.83 mm SMD pkg.
16-bit resolution, proximity range of up to 20 cm with programmable thresholds
Product Page
VCNL4020
BUY NOW
E-Readers
Close
ICs
High-Voltage, Single and Dual Supply SPDT Analog Switch with Enable Pin
DG469
Features
3.6 Ω low and flat switch on-resistance in MSOP 8 and SO8 packages
Integrated V
L
, and fast switching with guaranteed break before make
Product Page
DG469
BUY NOW