Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Alternative Energy
» Power Transmission / Distribution / Grid Quality - HVDC Transmission
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Power Transmission / Distribution / Grid Quality
HVDC Transmission
ESTA POWER CAPACITORS
Capacitors for Power Electronic (PEC) – Cylindrical
ACMKP Tubular
OPTOELECTRONICS
Widebody 1 MBd High-Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW136
RESISTORS
High-Power, High-Current Grid Resistors, 1 kW and Larger
GRE1
OPTOELECTRONICS
Optocoupler with Phototransistor Output with Reinforced, CAT IV Isolation
CNY66
ESTA POWER CAPACITORS
HVAC Power Capacitor
MRTB Capacitor
OPTOELECTRONICS
Widebody 10 MBd High-Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW2611
RESISTORS
Aluminum Housed Compact Wirewound Resistor
VACR
RESISTORS
Universal Mount Edgewound Power Wirewound Resistors
EDGU
ESTA POWER CAPACITORS
HVAC Power Capacitor
HV Harmonic Filter (AC)
RESISTORS
High-Power Thick Film Resistor with Low Partial Discharge
RCEC 750
ESTA POWER CAPACITORS
HVDC Power Capacitor
HV Harmonic Filter (DC)
RESISTORS
Very High Power 2500 W, 2000 W, and 1500 W with Multiple Resistive Functions
WCR
s
HVDC Transmission
Close
ESTA POWER CAPACITORS
Capacitors for Power Electronic (PEC) – Cylindrical
ACMKP Tubular
Features
Flexible design up to 3.6 kV
AC
Internal safety device
Contact
ACMKP Tubular
HVDC Transmission
Close
OPTOELECTRONICS
Widebody 1 MBd High-Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW136
Features
8000 V max. transient isolation voltage
Integrated Faraday shield provides very high input-to-output noise isolation of 40 kV/µs
Product Page
VOW136
BUY NOW
HVDC Transmission
Close
RESISTORS
High-Power, High-Current Grid Resistors, 1 kW and Larger
GRE1
Features
High active mass with good thermal dissipation
IP00, IP20, and IP23 rated enclosures available
Product Page
GRE1
HVDC Transmission
Close
OPTOELECTRONICS
Optocoupler with Phototransistor Output with Reinforced, CAT IV Isolation
CNY66
Features
Isolation test voltage of 13.9 kV, rated recurring peak voltage V
IORM
of 1450 V
peak
For class I - IV at mains voltage up to 600 V and class I - III up to 1000 V
Click to view
Product Page
CNY66
BUY NOW
HVDC Transmission
Close
ESTA POWER CAPACITORS
HVAC Power Capacitor
MRTB Capacitor
Features
For high-speed DC switches
Proven design with high reliability
Contact
MRTB Capacitor
HVDC Transmission
Close
OPTOELECTRONICS
Widebody 10 MBd High-Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW2611
Features
8000 V max. transient isolation voltage
Integrated Faraday shield provides very high input to output noise isolation of 40 kV/µs
Product Page
VOW2611
BUY NOW
HVDC Transmission
Close
RESISTORS
Aluminum Housed Compact Wirewound Resistor
VACR
Features
Power rating up to 500 W
Easy to mount due to rectangular design
Product Page
VACR
HVDC Transmission
Close
RESISTORS
Universal Mount Edgewound Power Wirewound Resistors
EDGU
Features
High current capability
Enclosures and mounting frames available
Product Page
EDGU
HVDC Transmission
Close
ESTA POWER CAPACITORS
HVAC Power Capacitor
HV Harmonic Filter (AC)
Features
For HVDC lines up to 800 kV
Harmonic distortion removal
Contact
HV Harmonic Filter (AC)
HVDC Transmission
Close
RESISTORS
High-Power Thick Film Resistor with Low Partial Discharge
RCEC 750
Features
Partial discharge < 10 pC at 5000 V
Rated dissipation 750 W at 75 °C
More Information
RCEC 750
HVDC Transmission
Close
ESTA POWER CAPACITORS
HVDC Power Capacitor
HV Harmonic Filter (DC)
Features
For HVDC lines up to 800 kV
Harmonic distortion removal
Contact
HV Harmonic Filter (DC)
HVDC Transmission
Close
RESISTORS
Very High Power 2500 W, 2000 W, and 1500 W with Multiple Resistive Functions
WCR
Features
Power up to 2500 W at 60 °C water inlet temperature and 5 l/min
Possible to have up to 8 resistive functions on the same support
Click to view
Product Page
WCR