Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox »
Consumer
» Home Entertainment - Audio Amplifiers / Soundbars
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Home Entertainment
Audio Amplifiers / Soundbars
RECTIFIERS
High Current Density Surface-Mount Schottky Rectifiers
SS3P4
FILM CAPACITORS
DC Film Capacitors MKT Radial Potted Type
MKT370
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMAJxx
MOSFETs
Dual N-Channel 30 V (D-S) MOSFETs
SiZ340DT
RESISTORS
12.5 mm Modular Panel Potenti- ometer, Cermet (P11S) or Conductive Plastic Elements (P11A)
P11S
OPTOELECTRONICS
IR Receiver Modules for Remote Control Systems
TSOP34338
INDUCTORS
IHLD Dual Inductor for Class D Amplifiers, High Temperature up to +155 °C
IHLD-4032
RECTIFIERS
Ultrafast Rectifier, 3 A FRED Pt
®
3EJH02
RESISTORS
Professional Thin Film Chip Resistors
MCS0402...e3
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHP7N60E
NON-LINEAR RESISTORS
PTC Thermistors, Overload Protection for Telecommunication
PTCTL
DIODES
Bidirectional Symmetrical (BiSy) Single Line ESD Protection Diode in LLP1006-2L
VCUT07B1-HD1
Audio Amplifiers / Soundbars
Close
RECTIFIERS
High Current Density Surface-Mount Schottky Rectifiers
SS3P4
Features
Very low profile - typical height of 1.1 mm
AEC-Q101 qualified
Product Page
SS3P4
BUY NOW
Audio Amplifiers / Soundbars
Close
FILM CAPACITORS
DC Film Capacitors MKT Radial Potted Type
MKT370
Features
General purpose MKT pitch 5 mm / 7.5 mm and 10 mm
Product Page
MKT370
Audio Amplifiers / Soundbars
Close
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMAJxx
Features
400 W peak pulse power capability with a 10/1000 µs waveform
AEC-Q101 qualified
Product Page
SMAJxx
BUY NOW
Audio Amplifiers / Soundbars
Close
MOSFETs
Dual N-Channel 30 V (D-S) MOSFETs
SiZ340DT
Features
Synchronous Buck MOSFET power stage capable of > 12 A output with V
IN
up to 20 V
PowerPAIR
®
pkg. optimizes high and low side MOSFETs to increase efficiency
Product Page
SiZ340DT
BUY NOW
Audio Amplifiers / Soundbars
Close
RESISTORS
12.5 mm Modular Panel Potenti- ometer, Cermet (P11S) or Conductive Plastic Elements (P11A)
P11S
Features
Versatile options and dimensions available, up to 7 modules
Compliant to RoHS, tested according to CECC, value added and custom designs available
Product Page
P11S
BUY NOW
Audio Amplifiers / Soundbars
Close
OPTOELECTRONICS
IR Receiver Modules for Remote Control Systems
TSOP34338
Features
Industry leading range of 45 m, directivity of
± 45°, and 38 kHz carrier frequency
Minimum irradiance of 0.08 mW/m
2
, and featuring AGC-3 noise suppression
Product Page
TSOP34338
BUY NOW
Audio Amplifiers / Soundbars
Close
INDUCTORS
IHLD Dual Inductor for Class D Amplifiers, High Temperature up to +155 °C
IHLD-4032
Features
Optimal design realizes high quality sound and low distortion
Low coupling for minimal cross-talk between inductors
Product Page
IHLD-4032
Audio Amplifiers / Soundbars
Close
RECTIFIERS
Ultrafast Rectifier, 3 A
FRED Pt
®
3EJH02
Features
175 °C maximum operating junction temperature
AEC-Q101 qualified
Product Page
3EJH02
BUY NOW
Audio Amplifiers / Soundbars
Close
RESISTORS
Professional Thin Film Chip Resistors
MCS0402...e3
Features
Excellent stability class 0.5, cost efficient
CECC approved acc. EN 140401-801, sulfur resistant
BUY NOW
Audio Amplifiers / Soundbars
Close
MOSFETs
E Series 600 V N-Channel Power MOSFET
SiHP7N60E
Features
High performance E Series high-voltage technology, maximum R
DS(on)
600 mΩ
Popular TO-220 packaging, maximum continuous current of 7 A
Product Page
SiHP7N60E
BUY NOW
Audio Amplifiers / Soundbars
Close
NON-LINEAR RESISTORS
PTC Thermistors, Overload Protection for Telecommunication
PTCTL
Features
Fast protection against power contact faults
Withstand high overload currents of up to 10 A
BUY NOW
Audio Amplifiers / Soundbars
Close
DIODES
Bidirectional Symmetrical (BiSy) Single Line ESD Protection Diode in LLP1006-2L
VCUT07B1-HD1
Features
Ultra compact LLP1006-2L package
Low load capacitance C
D
= 14 pF
Product Page
VCUT07B1-HD1
BUY NOW