Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Computer
» Computer Peripherals - Wireless Charging
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Computer Peripherals
Wireless Charging
RESISTORS
Thick Film Chip Attenuator, Surface- Mount, Unbalanced π Type
CZA
DIODES
Small-Signal Zener Diodes, Dual
MMBZ27VDA-V
INDUCTORS
Wireless Charging Receiving Coil / Shield
IWAS-4832
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMA6F5.0A thru SMA6F20A
INDUCTORS
Low-Profile, High-Current Inductors, Winged Terminals
IHLW-4040CF
MOSFETs
N-Channel 30 V (D-S) MOSFET
SiS402DN
INDUCTORS
Wireless Charging Transmitter Coil / Shield
IWTX-4646BE-50
RECTIFIERS
Surface-Mount Schottky Barrier Rectifiers
MSS2P2 / SS2P2L, MSS2P3 / SS2P3L
INDUCTORS
High-Current Common Mode Choke
ICM4743ER701V
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.001 Ω), Surface-Mount
WSL1206
INDUCTORS
Wireless Charging Receiving Coil / Shield
IWAS-3827
CERAMIC CAPACITORS
Ultra-Stable Dielectric Formulation, Low Dissipation Factor (DF)
MLCC High Q Capacitors
Wireless Charging
Close
RESISTORS
Thick Film Chip Attenuator, Surface- Mount, Unbalanced π Type
CZA
Features
SMT chip attenuator in a resistor array pkg. with frequency range: DC to 3 GHz
Single component reduces board space and part counts, replaces 3 or more parts
Product Page
CZA
BUY NOW
Wireless Charging
Close
DIODES
Small-Signal Zener Diodes, Dual
MMBZ27VDA-V
Features
Peak power: 40 W at 1 ms (bidirectional)
Dual package provides for bidirectional or separate unidirectional configurations
Product Page
MMBZ27VDA-V
Wireless Charging
Close
INDUCTORS
Wireless Charging Receiving Coil / Shield
IWAS-4832
Features
Thin, efficient, low saturation Rx coils
WPC and PMA compatible, custom designs available
Product Page
IWAS-4832
BUY NOW
Wireless Charging
Close
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMA6F5.0A thru SMA6F20A
Features
Very low profile – typical height of 0.95 mm
Peak pulse power: 600 W (10/1000 µs), 4 kW (8/20 µs)
Product Page
SMA6F5.0A thru SMA6F20A
BUY NOW
Wireless Charging
Close
INDUCTORS
Low-Profile, High-Current Inductors, Winged Terminals
IHLW-4040CF
Features
"Wing" SMD inductor for embedding in PCB for high current DC/DC converters
Effective profiles down to 1.2 mm with current handling capability up to 30 A
Product Page
IHLW-4040CF
BUY NOW
Wireless Charging
Close
MOSFETs
N-Channel 30 V (D-S) MOSFET
SiS402DN
Features
TrenchFET
®
MOSFET with maximum R
DS
= 6 mΩ and low gate charge for efficient switching
Thermally enhanced PowerPAK
®
1212-8 is 1/3 the size of an SO-8
Product Page
SiS402DN
BUY NOW
Wireless Charging
Close
INDUCTORS
Wireless Charging Transmitter Coil / Shield
IWTX-4646BE-50
Features
Wireless charging transmitter coil, high permeability shielding for wireless charging
High saturation powdered iron – not affected by permanent locating magnets
Product Page
IWTX-4646BE-50
BUY NOW
Wireless Charging
Close
RECTIFIERS
Surface-Mount Schottky Barrier Rectifiers
MSS2P2 / SS2P2L, MSS2P3 / SS2P3L
Features
Very low profile – typical height of 0.65 mm
AEC-Q101 qualified
Product Page
MSS2P2 / SS2P2L, MSS2P3 / SS2P3L
BUY NOW
MSS2P2
SS2P2L
MSS2P3
SS2P3L
Wireless Charging
Close
INDUCTORS
High-Current Common Mode Choke
ICM4743ER701V
Features
Small SMD common mode filter
Product Page
ICM4743ER701V
BUY NOW
Wireless Charging
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (Down to 0.001 Ω), Surface-Mount
WSL1206
Features
Low TCR element (< 20 ppm/°C) results in accurate current sensing in application
Power Metal Strip all-welded construction offers high pulse capacity
Product Page
WSL1206
BUY NOW
Wireless Charging
Close
INDUCTORS
Wireless Charging Receiving Coil / Shield
IWAS-3827
Features
Thin, efficient, low saturation Rx coils
WPC and PMA compatible, custom designs available
Product Page
IWAS-3827
BUY NOW
Wireless Charging
Close
CERAMIC CAPACITORS
Ultra-Stable Dielectric Formulation, Low Dissipation Factor (DF)
MLCC High Q Capacitors
Features
Ultra-stable dielectric formulation, low dissipation factor (DF)
Robust design build with wet process and noble metal electrodes
Product Page
MLCC High Q Capacitors