Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Alternative Energy
» Energy Exploration - Mining
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Energy Exploration
Mining
RESISTORS
Molded, 50 mil Pitch, High Temp. (215 °C); Thin Film Surface-Mount, Dual-In-Line Resistor Network
HTRN
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMAJ
SENSORS
Ten-Turns Servo or Bushing Mount Hall Effect Sensor in Size 09
(22.2 mm)
34 THE
OPTOELECTRONICS
Optocoupler with Phototransistor Output and Trigger Current of
I
F
= 1 mA
VOL618A
INDUCTORS
High-Current Through-Hole Inductor, High-Temperature Series
IHTH
MOSFETs
N-Channel 100 V (D-S) MOSFET
SiR870ADP
TANTALUM CAPACITORS
Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal
135D
RESISTORS
Electro-Pyrotechnic Initiator Thin Film Chip Resistor
EPIC
OPTOELECTRONICS
Optocoupler with Phototransistor Output; ATEX Certified for Explosive Environments
CNY65Exi
RESISTORS
High-Power, High-Current Grid Resistors, 1 kW and Larger
GRE1
ESTA POWER CAPACITORS
HVAC Power Capacitor
HV Harmonic Filter (AC)
RESISTORS
Stainless Steel Medium-Power Resistors
Medium Power Grid Resistors
Mining
Close
RESISTORS
Molded, 50 mil Pitch, High Temp. (215 °C); Thin Film Surface-Mount, Dual-In-Line Resistor Network
HTRN
Features
Multiple resistance offerings with 0.05 % ratio tolerance and 5 ppm/°C tracking
Ratio stability of 0.1 % at 2000 h, 215 °C at 25 % rated power
Product Page
HTRN
BUY NOW
Mining
Close
DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
SMAJ
Features
400 W peak pulse power capability with a 10/1000 µs waveform
AEC-Q101 qualified
Product Page
SMAJ
BUY NOW
Mining
Close
SENSORS
Ten-Turns Servo or Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm)
34 THE
Features
Accurate linearity: ± 0.5 %, long life: 50M cycles for servo, 10M for bushing
All electrical angles available up to 3600°, dedicated to long-life applications
Click to view
Product Page
34 THE
BUY NOW
Mining
Close
OPTOELECTRONICS
Optocoupler with Phototransistor Output and Trigger Current of I
F
= 1 mA
VOL618A
Features
High current transfer ratio, and high isolation voltage of 5000 V
RMS
Operating temp. from -55 °C to +110 °C in a 4-pin LSOP, mini-flat package
Product Page
VOL618A
BUY NOW
Mining
Close
INDUCTORS
High-Current Through-Hole Inductor, High-Temperature Series
IHTH
Features
Composite through-hole design inductor for filtering and DC/DC conversion
Compact solution to toroidal power inductors
Product Page
IHTH
BUY NOW
Mining
Close
MOSFETs
N-Channel 100 V (D-S) MOSFET
SiR870ADP
Features
Medium-voltage ThunderFET
®
technology, maximum R
DS(on)
6.6 mΩ
Thermally enhanced PowerPAK
®
SO-8 packaging
Product Page
SiR870ADP
BUY NOW
Mining
Close
TANTALUM CAPACITORS
Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal
135D
Features
High capacitance, voltage range 6 V to 125 V, -55 °C to +200 °C operation
Axial-leaded, industry-standard case sizes (T1, T2, T3, T4)
Product Page
135D
BUY NOW
Mining
Close
RESISTORS
Electro-Pyrotechnic Initiator Thin Film Chip Resistor
EPIC
Features
Low firing energy down to 50 µJ, fast firing time down to 50 µs
Standard SMD case 0603, alternative to bridge wire technology
Product Page
EPIC
Mining
Close
OPTOELECTRONICS
Optocoupler with Phototransistor Output; ATEX Certified for Explosive Environments
CNY65Exi
Features
ATEX certificate: PTB 03 ATEX 2033 U, Gas: II (1) G (EX ia) IIC, Dust: II (1) D (EX ia) IIIC
V
ISO
of 11 600 V
peak
for 1 minute
Click to view
Product Page
CNY65Exi
BUY NOW
Mining
Close
RESISTORS
High-Power, High-Current Grid Resistors, 1 kW and Larger
GRE1
Features
High active mass with good thermal dissipation
IP00, IP20, and IP23 rated enclosures available
Product Page
GRE1
Mining
Close
ESTA POWER CAPACITORS
HVAC Power Capacitor
HV Harmonic Filter (AC)
Features
Harmonic distortion removal
Improved voltage profile of the system
Contact
HV Harmonic Filter (AC)
Mining
Close
RESISTORS
Stainless Steel Medium-Power Resistors
Medium Power Grid Resistors
Features
High permanent power dissipation, high pulse energy dissipation
Rugged construction
More Information
Medium Power Grid Resistors