Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
Custom Capabilities
Company
ABOUT VISHAY
Who we are
News
Events
Awards
Brands
Quality
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Silicon Carbide MaxSiC™ MOSFETs
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
New Products
Reference Designs
Design Tools
Engineer's Toolbox
Document Library
Videos
Infographics
Vishay Classics
See All
Quality
Quality
Environmental
See All
Company
ABOUT VISHAY
Investor Relations
Corporate Responsibility
Careers
ABOUT VISHAY
Who we are
News
Events
Awards
Quality
Brands
Investor Relations
Corporate Overview
Executive Management
Financials
Governance
Stock Info
Corporate Responsibility
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Careers
Careers
Culture
Search Jobs
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Consumer
» Robotic Appliances / Domestic Robots - Robotic Lawn Mowers
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket- Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Robotic Appliances / Domestic Robots
Robotic Lawn Mowers
RECTIFIERS
Surface-Mount Glass Passivated Rectifier
S1J-E3/61T
RESISTORS
Power Metal Strip
®
SMD Resistors, Very High Power (to 7 W), Low Value (to 0.0005 Ω)
WSLP2726
DISPLAYS
High-Quality Displays Offer Excellent Human-to-Machine Interface Solutions
LCD, Color TFT, OLED
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-5050
CERAMIC CAPACITORS
Ultra-Stable Dielectric, Low Dissipation Factor (DF)
MLCC High Q Capacitors
ICs
Dual 2 A, 1.2 V, Slew Rate Controlled Load Switch
SiP32416
FILM CAPACITORS
Interference Suppression Film Capacitor � Class Y2, Radial MKP 300 V
AC
MKP338 6
ALUMINUM CAPACITORS
Aluminum Capacitors, SMD (Chip), High Temperature, Low Impedance
146 CTI
TVS DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
P4SMA220A
OPTOELECTRONICS
IR Receiver Modules for Remote Control Systems
TSOP1230
MOSFETs
N-Channel 40 V (D-S) MOSFET
SiR640ADP
Robotic Lawn Mowers
Close
RECTIFIERS
Surface-Mount Glass Passivated Rectifier
S1J-E3/61T
Features
AEC-Q101 qualified
High forward surge capability
Product Page
S1J-E3/61T
BUY NOW
Robotic Lawn Mowers
Close
RESISTORS
Power Metal Strip
®
SMD Resistors, Very High Power (to 7 W), Low Value (to 0.0005 Ω)
WSLP2726
Features
High power rating of 5 W to 7 W in WSLP2726 package
Very low resistance values from 0.0005 Ω to 0.002 Ω, in 4-terminal package
Click to view
Product Page
WSLP2726
BUY NOW
Robotic Lawn Mowers
Close
DISPLAYS
High-Quality Displays Offer Excellent Human-to-Machine Interface Solutions
LCD, Color TFT, OLED
Features
Standard / custom options for LCD, OLED, and color TFT for operator monitoring
High-brightness options as well as dimable for low-light operation
Product Page
LCD, Color TFT, OLED
Robotic Lawn Mowers
Close
NON-LINEAR RESISTORS
SMD 0603, Glass Protected NTC Thermistors
NTCS0603
Features
Standard series, AEC-Q200 compliant
Glass protected with soft terminations
Product Page
NTCS0603
BUY NOW
Robotic Lawn Mowers
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-5050
Features
High-current, very low-profile power inductor for DC/DC conversion and filtering
High-frequency operation up to 5 MHz
Product Page
IHLP-5050
BUY NOW
Robotic Lawn Mowers
Close
CERAMIC CAPACITORS
Ultra-Stable Dielectric, Low Dissipation Factor (DF)
MLCC High Q Capacitors
Features
Non-magnetic available with copper or epoxy bondable termination
Robust design build with wet process
Product Page
MLCC High Q Capacitors
Robotic Lawn Mowers
Close
ICs
Dual 2 A, 1.2 V, Slew Rate Controlled Load Switch
SiP32416
Features
Low and flat R
ON
over the full operation voltage range of 1.2 V to 5.5 V
Features 2 ms turn-on rise time, switch-off reverse blocking, and output discharge
Product Page
SiP32416
BUY NOW
Robotic Lawn Mowers
Close
FILM CAPACITORS
Interference Suppression Film Capacitor – Class Y2, Radial MKP 300 V
AC
MKP338 6
Features
RFI Y2 capacitor for bypass applications
Product Page
MKP338 6
BUY NOW
Robotic Lawn Mowers
Close
ALUMINUM CAPACITORS
Aluminum Capacitors, SMD (Chip), High Temperature, Low Impedance
146 CTI
Features
High temperature to 125 °C, long life, low impedance, high ripple current
Soldering according JEDEC-J-STD-020
Click to view
Product Page
146 CTI
Robotic Lawn Mowers
Close
TVS DIODES
Surface-Mount T
rans
Z
orb
®
Transient Voltage Suppressors
P4SMA220A
Features
Glass passivated chip junction, available as unidirectional and bidirectional
400 W peak pulse power capability with a 10/1000 µs waveform, excellent clamping capability
Product Page
P4SMA220A
BUY NOW
Robotic Lawn Mowers
Close
OPTOELECTRONICS
IR Receiver Modules for Remote Control Systems
TSOP1230
Features
Very low supply current, photo detector, and preamplifier in one package
Internal filter for PCM frequency, supply voltage from 2.5 V to 5.5 V
Product Page
TSOP1230
BUY NOW
Robotic Lawn Mowers
Close
MOSFETs
N-Channel 40 V (D-S) MOSFET
SiR640ADP
Features
TrenchFET
®
Gen IV technology for increased power density, maximum R
DS(on)
of 2 mΩ
Thermally enhanced PowerPAK
®
SO-8 packaging
Product Page
SiR640ADP
BUY NOW