Backlight Inverter - Protection
Fuses
Product Name | Status | Description | Features | Package | Q-Level |
MFU0603 | Thin film flat chip fuses | 0.5 A to 5 A, 32 V | SMD 0603 | ||
MFU0805 | Thin film flat chip fuses | 0.5 A to 5 A, 32 V | SMD 0805 | ||
MFU1206 | Thin film flat chip fuses | 0.5 A to 5 A, 32 V | SMD 1206 |
Switch Diode
Product Name | Status | Description | Features | Package | Q-Level |
1N4148WS-V | Fast switching diode; | Current = 500 mA; VF = 1.0 V; VRRM = 75 V | SMD SOD-323 | ||
BAT54A-V | Small-signal schottky diode; | Rated current 200 mA; VR = 30 V; VF = 0.32 V; | SMD SOT-23 3.1x2.6x1.15mm | ||
BAT54W-V | Small-signal schottky diode; | Rated current = 200 mA; VR = 30 V; VF = 0.32 V; | SMD SOD-123 | ||
BAV99-V | Small-signal switching diode; | Rated current = 50 mA; VRRM = 70 V | SMD SOT-23 3.1x2.6x1.15mm |
Zener Diode
Product Name | Status | Description | Features | Package | Q-Level |
BZX384 | Small-signal Zener diodes; | Ptot = 200 mW, Vz = 2.4 V to 75 V; Tj = 150 °C, | SMD SOD323 plastic case | ||
TLZ | Small-signal Zener diodes Tj = 175 °C; | Vz = 2.4 V to 56 V Ptot = 500 mW, | SMD SOD-80 MINI Melf | ||
TZX | Small-signal Zener diodes; Tj = 175 °C; | Vz = 2.4 V to 36 V Ptot = 500 mW, | TH / Axial DO-35 glass case |