Oscillators
Vishay's frequency control product line offers a complete range of crystals and oscillators. These cost-effective commerical products are available in the standard packages as well as the latest in ceramic surface mount technology.
Showing 1 to 30 of 30 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Frequency min (MHz) ▲▼ | Frequency max (MHz) ▲▼ | Operating temperature (°C) ▲▼ | Input Voltage (V) ▲▼ | Size (mm) ▲▼ |
|---|---|---|---|---|---|---|---|
![]() Enlarge | Surface-Mount Oscillator | 77.76 | 300.00 | 0 to 70 | 2.5 | 3.2 x 2.5 x 1.2 | |
![]() Enlarge | Surface-Mount Oscillator | 77.76 | 300.00 | -40 to 85 | 2.5 | 3.2 x 2.5 x 1.2 | |
![]() Enlarge | Surface-Mount Oscillator | 77.76 | 156.26 | 0 to 70 | 2.5 | 3.2 x 2.5 x 1.2 | |
![]() Enlarge | Surface-Mount Oscillator | 77.76 | 156.26 | -40 to 85 | 2.5 | 3.2 x 2.5 x 1.2 | |
![]() Enlarge | Surface-Mount Oscillator | 77.76 | 156.26 | 0 to 70 | 2.5 | 7.0 x 5.0 x 1.8 | |
![]() Enlarge | Surface-Mount Oscillator | 77.76 | 156.26 | -40 to 85 | 2.5 | 7.0 x 5.0 x 1.8 | |
![]() Enlarge | Surface-Mount Oscillator | 77.76 | 156.26 | 0 to 70 | 2.5 | 7.0 x 5.0 x 1.8 | |
![]() Enlarge | Surface-Mount Oscillator | 77.76 | 156.26 | -40 to 85 | 2.5 | 7.0 x 5.0 x 1.8 | |
![]() Enlarge | Surface-Mount Oscillator | 1.500 | 100.000 | 0 to 70 | 5.0 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface-Mount Oscillator | 1.500 | 100.000 | -40 to 85 | 5.0 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface-Mount Oscillator | 1.500 | 100.000 | 0 to 70 | 3.3 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface-Mount Oscillator | 1.500 | 100.000 | -40 to 85 | 3.3 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface-Mount Oscillator | 1.544 | 100.000 | 0 to 70 | 2.5 | 5.0 x 3.2 x 1.3 | |
![]() Enlarge | Surface-Mount Oscillator | 1.544 | 100.000 | -40 to 85 | 2.5 | 5.0 x 3.2 x 1.3 | |
![]() Enlarge | Surface-Mount Oscillator | 1.544 | 100.000 | 0 to 70 | 1.8 | 5.0 x 3.2 x 1.3 | |
![]() Enlarge | Surface-Mount Oscillator | 1.544 | 100.000 | -40 to 85 | 1.8 | 5.0 x 3.2 x 1.3 | |
![]() Enlarge | Surface-Mount Oscillator | 1.544 | 100.000 | 0 to 70 | 3.3 | 5.0 x 3.2 x 1.3 | |
![]() Enlarge | Surface-Mount Oscillator | 1.544 | 100.000 | -40 to 85 | 3.3 | 5.0 x 3.2 x 1.3 | |
![]() Enlarge | Surface-Mount Oscillator | 1.000 | 70.000 | 0 to 70 | 1.8 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface-Mount Oscillator | 1.000 | 70.000 | -40 to 85 | 1.8 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface-Mount Oscillator | 1.000 | 100.000 | 0 to 70 | 2.5 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface-Mount Oscillator | 1.000 | 100.000 | -40 to 85 | 2.5 | 7.0 x 5.0 x 1.9 | |
![]() Enlarge | Surface Mount Oscillator | 1.0 | 125 | 0 to 70 | 1.8 | 2.5 x 2.0 x 0.9 | |
![]() Enlarge | Surface Mount Oscillator | 1.0 | 125 | -40 to 85 | 1.8 | 2.5 x 2.0 x 0.9 | |
![]() Enlarge | Surface-Mount Oscillator | 1.0 | 60 | 0 to 70 | 1.8 | 2.0 x 1.6 x 0.8 | |
![]() Enlarge | Surface-Mount Oscillator | 1.0 | 60 | -40 to 85 | 1.8 | 2.0 x 1.6 x 0.8 | |
![]() Enlarge | Surface-Mount Oscillator | 1.0 | 125 | 0 to 70 | 1.8 | 3.2 x 2.5 x 0.8 | |
![]() Enlarge | Surface-Mount Oscillator | 1.0 | 125 | -40 to 85 | 1.8 | 3.2 x 2.5 x 0.8 | |
![]() Enlarge | Surface-Mount Oscillator | 8.0 | 52 | 0 to 70 | 1.8 | 1.6 x 1.2 x 0.7 | |
![]() Enlarge | Surface-Mount Oscillator | 8.0 | 52 | -40 to 85 | 1.8 | 1.6 x 1.2 x 0.7 |