High-Side Switch - P-Channel MOSFET
MOSFETs
Product Name | Status | Description | Features | Package | Q-Level |
Si4425BDY | P-Channel 30-V (D-S) MOSFET | RDS(on)=0.012Ω@-10V; RDS(on)=0.019Ω@-4.5V; Qg=32nC | SMD SO-8 | ||
Si4835DDY | P-Channel 30-V (D-S) MOSFET | RDS(on)=0.018Ω@-10V; RDS(on)=0.030Ω@-4.5V; Qg=22nC | SMD SO-8 | ||
Si7421DN | P-Channel 30-V (D-S) MOSFET | RDS(on)=0.025Ω@-10V; RDS(on)=0.043Ω@-4.5V; Qg=13nC | SMD PowerPAK 1212-8 | ||
Si7423DN | P-Channel 30-V (D-S) MOSFET | RDS(on)=0.018Ω@-10V; RDS(on)=0.030Ω@-4.5V; Qg=20nC | SMD PowrPAK 1212-8 | ||
Si7483ADP | P-Channel 30-V (D-S) MOSFET | RDS(on)=0.0057Ω@-10V; RDS(on)=0.0095Ω@-4.5V; Qg=45nC | SMD PowerPAK SO-8 |