IR Receivers - Sony 12 bit
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Dimensions (mm) ▲▼ ![]() | Carrier Frequency ▲▼ ![]() | AGC ▲▼ ![]() | Transmission Distance Typ. (m) ▲▼ ![]() | Detection Threshold / Sensitivity Typ. ▲▼ ![]() | Half Viewing Angle (°) ▲▼ ![]() | Supply Current Typ. (mA) ▲▼ ![]() | Pinning ▲▼ ![]() | Recommended for Remote Control Code ▲▼ ![]() | Application ▲▼ ![]() | Mounting ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 40 | AGC-S | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Sony 12 bit, 15 bit, and 20 bit IR-codes | Leaded | ||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 40 | AGC-S | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = VS, 3 = GND | Sony 12 bit, 15 bit, and 20 bit IR-codes | Leaded | ||
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 40 | AGC-S | 30 | 0.08 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Sony 12 bit, 15 bit, and 20 bit IR-codes | Remote control | Leaded |