Power Ceramic Capacitors
Single-layer ceramic power capacitors are designed for
extremely high power levels up to 4000 kvar and are
used, for example, in tank cicuits for high-power RF equipment,
such as induction heating and welding equipment,
dielectric heating, and a variety of specialized RF
applications.
Featured Products
PA, PC, PD, PE, PS, FPE, FPS, FPZ, PEZ, PEF
TA, TB, TC, TD, TE, TDZ, TDFZ
DB, DBZ, DBF, DF, DGZ, DS, DWB, DBF
THE VISHAY VALUE
Portfolio Overview
- Reactive power range from 0.1 kvar to 4000 kvar
- Many different styles and terminations available
- Many different ceramic formulations available
- Flexible customization possible
Key Features and Benefits
- Widest range of packages available
- Best performance and long-term stability
Advantages
- Stable parameters of ceramic powder due to more than 65
years of experience
- Flexible customization capabilities
Market Position
- Vishay is the market leader in offering the widest
range of power capacitors, in the widest range of
styles
- Know-how in ceramic powder production for more than 65
years
Applications
- HF generators for dielectric heating
- HF generators for inductiuon heating
- Radio transmitters
- Matching networks
More Information