NTC Thermistors
Vishay NTC thermistors provide solutions for applications
with temperatures up to 900 °C and applications requiring
extreme stability over long lifetimes.
Featured Products
THE VISHAY VALUE
Portfolio Overview
- Tight tolerances down to ± 0.2 °C or < ± 1 %
- Operating temperatures up to +900 °C
- Automotive qualified products
- Thin film RTD technology and NTC/PTC ceramic
technology
- Broad offering of case sizes, through-hole parts and
assembly products
Key Features and Benefits
- Large portfolio offers the "right" solution for
application requirements
- Provide solutions for the specific requirements of high
accuracy, fast response time, mounting options and high
operating temperature
- Custom assemblies (housing, wiring, connector,
mounting) available to meet different requirements
Advantages
- Tight tolerances and high sensitivity
- High reliability, long life time, and high
stability
- Compliance with automotive standards
- Operation at high temperatures
- Harsh environmental conditions - moisture and thermal
shock resistant
- Compliant to specific customer processing as potting
and wire-bonding
Market Position
- Largest supplier of resistor technologies and thin film
resistors in the market
- Established supplier of both thin film and ceramic
(NTC/PTC) technology solutions for automotive, industrial
and other applications where high temperatures, harsh
operating conditions, and high reliability are key
factors
- Established supplier of custom assemblies and
housings
Applications
- Industrial electronics like automation and controls,
measurement equipment, drive controls, energy meters, and
inverters for alternative energy systems
- Automotive: TMAP, ABS, AIS, ARS, Ad-blue sensor, DC-DC
converters, BMS, etc.
- Medical grade applications for instrumentation,
disposables and implantable devices
- Telecom - Battery back-up for cell phone towers,
antennas, and radar systems