MVW, HVW, HVX PRODUCT INFORMATION

Carbon Film (Metal Alloy) Resistors, Special Purpose, High Voltage
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

HVW and MVW are uncoated; HVX (blue flameproof coating) available on request
High voltage (up to 7.5 kV)
Semi-precision: ± 5 %, ± 10 %, ± 20 %


If your part number is not listed, please contact your sales office

Showing 1 to 25 of 213 entries


Part NumberRoHS-CompliantLead (Pb)-FreeMSL DesignationDevice Termination Plating FinishHalogen-FreeGREEN
MVW1/2000000CR11NoTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesNo
MVW1/230K00JRCYesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HVX1/250K00JLBContact UsContains Lead (term & body)Contact UsContact UsNoNo
HVW1/21M000JEKYesTotally Lead FreeFloor Life-UnlimitedSnNoNo
HVW1/22M200MLBNoTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveNoNo
MVW3/440K00KBK7NoTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesNo
MVW3/440K00KBJ21NoTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesNo
MVW3/440K00KBJYesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
MVW3/440K00JLBNoTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesNo
HVW1/23M300JRCNoTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveNoNo
HVX1/21K000JELYesTotally Lead FreeFloor Life-UnlimitedSnNoNo
HVX3/410M00JLBContact UsContains Lead (term & body)Contact UsContact UsNoNo
HVW3/412M00JEKYesTotally Lead FreeFloor Life-UnlimitedSnNoNo
HVX1/220K00JLBContact UsContains Lead (term & body)Contact UsContact UsNoNo
HVW3/43M300JLBNoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)NoNo
HVW1/22M600JELYesTotally Lead FreeFloor Life-UnlimitedSnNoNo
HVW1/21M200JLBNoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)NoNo
HVW1/21M200JELYesTotally Lead FreeFloor Life-UnlimitedSnNoNo
HVW3/4250K0JEEYesTotally Lead FreeFloor Life-UnlimitedSnNoNo
HVX3/41M500JLBNoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)NoNo
HVW1/21M000KLBNoTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveNoNo
HVW1/23M300JELYesTotally Lead FreeFloor Life-UnlimitedSnNoNo
HVW1/22M600JLBNoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)NoNo
MVW1/2000000SL10NoTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesNo
HVX3/450K00JBJNoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)NoNo

It is the customer’s responsibility to validate that a particular product with the properties described in the product specification is suitable for use in a particular application. Product specifications do not expand or otherwise modify Vishay’s terms and conditions of purchase, including but not limited to the warranty expressed therein. Vishay disclaims all liability for user error with respect to this application. Please also refer to Vishay’s Legal Notice at https://www.vishay.com/en/company/privacy-legal/.

Material Category Policy
Vishay Intertechnology, Inc. hereby certifies that all its products that are identified as RoHS-Compliant fulfill the definitions and restrictions defined under Directive 2011/65/EU of The European Parliament and of the Council of June 8, 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment (EEE) - recast, unless otherwise specified as non-compliant. Please note that some Vishay documentation may still make reference to RoHS Directive 2002/95/EC. We confirm that all the products identified as being compliant to Directive 2002/95/EC conform to Directive 2011/65/EU. Vishay Intertechnology, Inc. hereby certifies that all its products that are identified as Halogen-Free follow Halogen-Free requirements as per JEDEC JS709A standards. Please note that some Vishay documentation may still make reference to the IEC 61249-2-21 definition. We confirm that all the products identified as being compliant to IEC 61249-2-21 conform to JEDEC JS709A standards.

Quality Definitions

REACH Conflict Minerals Statement
Lead-Free / RoHS EICC Statement
RECAST RoHS Status Counterfeit Policy
Green / Halogen-Free Material Category Policy

PCN Search
Search for PCN is available starting October 1, 2009