IR Receivers
Vishay is the world's leading supplier of infrared (IR) receivers. Vishay IR Receivers offer a breadth of products, holders, application and technical support, and overall knowledge of infrared communication; infrared code learning, infrared light barriers, infrared proximity sensors including reflective sensors. Vishay's IR receivers are used for remote control and for transmissive and reflective sensors.
A variety of surface-mount, through-hole, and pin and paste package options are available.
To select multiple values, Ctrl-click or click-drag over the items
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) ▲▼ | Carrier Frequency (kHz) ▲▼ | AGC ▲▼ | Transmission Distance Typ. (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Half Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Recommended for Remote Control Code ▲▼ | Application ▲▼ | Mounting ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 36 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | MCIR | Remote control | SMD | ||||
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 36 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | RC5 | Remote control | SMD | ||||
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 36 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | RC6 | Remote control | SMD | ||||
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 38 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | NEC | Remote control | SMD | ||||
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 38 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | MCIR | Remote control | SMD | ||||
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 38 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | Mitsubishi | Remote control | SMD | ||||
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 38 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | RECS-80 code | Remote control | SMD | ||||
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 38 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | r-map | Remote control | SMD | ||||
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 38 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | XMP | Remote control | SMD | ||||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38.4 | AGC1 | 30 | 0.08 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Data transmission | Leaded | ||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 57.6 | AGC1 | 30 | 0.08 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Data transmission | Leaded | ||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38.4 | AGC3 | 30 | 0.08 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Data transmission | Leaded | ||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 57.6 | AGC3 | 30 | 0.08 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | Data transmission | Leaded | ||
![]() Enlarge | Mold | 5.4 W x 6.35 H x 4.9 D | 38 | 18 | 0.2 | ± 45 | 0.35 | 1 = carrier OUT, 2 = GND, 3 = VS | Repeater | Leaded | |||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | 18 | 0.2 | ± 45 | 0.35 | 1 = carrier OUT, 2 = GND, 3 = VS | Repeater | Leaded | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 30 to 60 | 1.8 | 12 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = carrier OUT | Code learning | SMD | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | 10 | 0.5 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Repeater | SMD | |||
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 30 to 60 | 1.8 | 12 | ± 50 | 0.35 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | Code learning | SMD | |||
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 30 to 60 | 1.8 | 12 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | Code learning | SMD | |||
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 30 to 60 | 1.8 | 12 | ± 45 | 0.35 | 1 = carrier OUT, 2 = GND, 3 = VS | Code learning | Leaded | |||
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 38 | 12 | 0.4 | ± 45 | 0.35 | 1 = carrier OUT, 2 = GND, 3 = VS | Repeater | Leaded | |||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 30 | AGC1 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = VS, 3 = GND | Remote control | Leaded | ||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 33 | AGC1 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = VS, 3 = GND | Remote control | Leaded | ||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 36 | AGC1 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = VS, 3 = GND | Remote control | Leaded | ||
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | AGC1 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = VS, 3 = GND | Remote control | Leaded |