HEXF, HEXA PRODUCT INFORMATION

Wirewound Hex Power Resistor
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Resistance-alloy round wire is continuously wound on specially designed porcelain insulators
Open coil construction allows efficient heat dissipation and easily accomodates reasonable overlo
Ads and surges


If your part number is not listed, please contact your sales office

Showing 1 to 25 of 220 entries


Part NumberRoHS-CompliantLead (Pb)-FreeMSL DesignationDevice Termination Plating FinishHalogen-FreeGREEN
HEXA105021R80KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF09004R170KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF07506R130KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF07501R200KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXA075056R00KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF075011R00KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF12003R930KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF03003R160KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF03002R800KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF03002R520KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF030025R40KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF030020R20KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF03001R990KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF03001R560KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF03001R230KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF03001R080KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF030012R60KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF030011R00KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF030010R10KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXA07506R130KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXA075056R00KZS00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXA04506R950KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF03001R720KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF030016R10KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
HEXF07508R780KZB00YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes

It is the customer’s responsibility to validate that a particular product with the properties described in the product specification is suitable for use in a particular application. Product specifications do not expand or otherwise modify Vishay’s terms and conditions of purchase, including but not limited to the warranty expressed therein. Vishay disclaims all liability for user error with respect to this application. Please also refer to Vishay’s Legal Notice at https://www.vishay.com/en/company/privacy-legal/.

Material Category Policy
Vishay Intertechnology, Inc. hereby certifies that all its products that are identified as RoHS-Compliant fulfill the definitions and restrictions defined under Directive 2011/65/EU of The European Parliament and of the Council of June 8, 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment (EEE) - recast, unless otherwise specified as non-compliant. Please note that some Vishay documentation may still make reference to RoHS Directive 2002/95/EC. We confirm that all the products identified as being compliant to Directive 2002/95/EC conform to Directive 2011/65/EU. Vishay Intertechnology, Inc. hereby certifies that all its products that are identified as Halogen-Free follow Halogen-Free requirements as per JEDEC JS709A standards. Please note that some Vishay documentation may still make reference to the IEC 61249-2-21 definition. We confirm that all the products identified as being compliant to IEC 61249-2-21 conform to JEDEC JS709A standards.

Quality Definitions

REACH Conflict Minerals Statement
Lead-Free / RoHS EICC Statement
RECAST RoHS Status Counterfeit Policy
Green / Halogen-Free Material Category Policy

PCN Search
Search for PCN is available starting October 1, 2009