PSS PRODUCT INFORMATION

Custom Substrates - Conductor Resistor Pattern and Overcoat
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Precision conductor and resistor patterns
TaN and NiCr resistor films
Resistor tolerance down to 0.1 %

APPLICATIONS

Vishay EFI conductor resistor patterned substrates with optional overcoat coatings are used in the hybrid circuit, microwave, and telecommunications industries. These conductor resistor patterns are precisely manufactured to be used for precision current flow, voltage division and RF / Microwave designs. Resistor overcoat options are used for resistor protection and can be applied and patterned to match the conductor and / or resistor pattern. The conductor resistor patterned substrates are manufactured using Vishay Electro-Films (EFI) sophisticated thin film equipment and manufacturing technology. The custom specialty film substrates are visually inspected to MIL-STD-883, method 2032 class H or K.


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: