Power ICs - Application - Computer
Showing 1 to 50 of 144 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
| Part Number ▲▼  | Status ▲▼  | Description ▲▼  | Product type ▲▼  | Vin Min. (V) ▲▼  | Vin Max. (V) ▲▼  | Package ▲▼  | Package Size (W,L,H) (mm) ▲▼  | 
|---|---|---|---|---|---|---|---|
| New | 0.45 mO, integrated OR-ing switch with OR-ing controller, lossless current sense, and temperature report | OR-ing switch | 9 | 18 | PowerPAK® MLP66-40L | 6.0 x 6.0 x 0.75 | |
| New | 0.45 mO, integrated OR-ing switch with OR-ing controller, lossless current sense, and temperature report | OR-ing switch | 9 | 18 | PowerPAK® MLP66-40L | 6.0 x 6.0 x 0.75 | |
| 0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault | Hot swap, eFuse, slew rate, current report | 4.5 | 25 | MLP55-32 | 5 x 5 x 0.8 | ||
| 0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault | Hot swap, eFuse, slew rate, current report | 4.5 | 25 | MLP55-32 | 5 x 5 x 0.8 | ||
| 0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault | Hot swap, eFuse, slew rate, current report | 4.5 | 25 | MLP55-32 | 5 x 5 x 0.8 | ||
| 0.6 mΩ, hot-swap eFuse, IMON, PGD, D_OC report latch on fault | Hot swap, eFuse, slew rate, current report | 4.5 | 25 | MLP55-32 | 5 x 5 x 0.8 | ||
| 0.6 mΩ, hot-swap eFuse, IMON, GOK, D_OC report latch on fault | Hot swap, eFuse, slew rate, current report | 4.5 | 25 | PowerPAK MLP32-55 | 5 x 5 x 1 | ||
| 0.6 mΩ, hot-swap eFuse, IMON, GOK, D_OC report latch on fault | Hot swap, eFuse, slew rate, current report | 4.5 | 25 | PowerPAK MLP32-55 | 5 x 5 x 1 | ||
| Active | 24A,3V to 24V in,up to 1MHz,Synch. Buck Regulator | microBUCK (Step Down Regulator) | 3 | 24 | PowerPak MLP 44-24L | 4.0 x 4.0 x 0.75 | |
| New | 12 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 12 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 12 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 12 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 6 A, 4.5 V to 45 V input, 100 kHz to 2 MHz, synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 45 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 4.5 V to 20 V input 40 A microBUCK DC/DC converter with PMBus | microBUCK | 4.5 | 20 | PowerPAK MLP34-57 | 5.0 x 7.0 x 0.75 | |
| New | 4.5 V to 20 V input 25 A microBUCK DC/DC converter with PMBus | microBUCK | 4.5 | 20 | PowerPAK MLP34-57 | 5.0 x 7.0 x 0.75 | |
| New | 4.5 V to 20 V input 15 A microBUCK DC/DC converter with PMBus | microBUCK | 4.5 | 20 | PowerPAK MLP34-57 | 5.0 x 7.0 x 0.75 | |
| New | 4.5 V to 20 V input 12 A microBUCK DC/DC converter with PMBus | microBUCK | 4.5 | 20 | PowerPAK MLP29-55 | 5.0 x 5.0 x 0.75 | |
| Active | 10 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| Active | 6 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| Active | 4 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| Active | 2 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 10 A, 4.5 V to 60 V input,100 kHz to 2 MHz,synchronous microBUCKregulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 6 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 4 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 2 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 12 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 8 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 5 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 3 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 12 A, 4.5 V to 55 V input,100 kHz to 2 MHz,synchronous microBUCKregulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 8 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 5 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 3 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| Active | 35 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP4535-22L | 4.5 x 3.5 x 0.75 | |
| Active | 30 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP4535-22L | 4.5 x 3.5 x 0.75 | |
| Active | 40 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP4535-22L | 4.5 x 3.5 x 0.75 | |
| Active | 30 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP4535-22L | 4.5 x 3.5 x 0.75 | |
| New | 40 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP4535-22L | 4.5 x 3.5 x 0.75 | |
| New | 35 A power stage, 4.5 VIN to 24 VIN, 5 V PWM with ZCD, PS4 mode | VRPower (DrMOS) | 4.5 | 24 | PowerPAK MLP4535-22L | 4.5 x 3.5 x 0.75 | |
| New | 40 A smart power stage, 4.5 VIN to 18 VIN, 5 V PWM | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP24-54 | 4.0 x 5.0 x 0.75 | |
| New | 40 A smart power stage, 4.5 VIN to 18 VIN, 3.3 V PWM | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP24-54 | 4.0 x 5.0 x 0.75 | |
| Active | 60 A smart power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with diode emulation mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP24-45L | 4.0 x 5.0 x 0.60 | |
| Active | 60 A power stage, 4.5 VIN to 18 VIN, 5 V PWM with ZCD mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
| Active | 60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with ZCD mode | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP55-31L | 5.0 x 5.0 x 0.75 | |
| Active | 60 A power stage, 4.5 VIN to 18 VIN, 3.3 V PWM with ZCD mode, dual side cooling | VRPower (DrMOS) | 4.5 | 18 | PowerPAK MLP55-31L double cooling | 5.0 x 5.0 x 0.60 |