Power ICs - Application - Consumer
Showing 1 to 50 of 76 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
| Part Number ▲▼  | Status ▲▼  | Description ▲▼  | Type ▲▼  | Vin Min. (V) ▲▼  | Vin Max. (V) ▲▼  | Package ▲▼  | Package Size (W,L,H) (mm) ▲▼  | 
|---|---|---|---|---|---|---|---|
| Active | 24A,3V to 24V in,up to 1MHz,Synch. Buck Regulator | microBUCK (Step Down Regulator) | 3 | 24 | PowerPak MLP 44-24L | 4.0 x 4.0 x 0.75 | |
| New | 12 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 12 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 12 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 12 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode and internal 5 V bias | microBUCK (step down regulator) | 4.5 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| Active | 8 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode, requires external 5 V bias | microBUCK (step down regulator) | 3 | 28 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| New | 6 A, 4.5 V to 45 V input, 100 kHz to 2 MHz, synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 45 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| Active | 10 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| Active | 6 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| Active | 4 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| Active | 2 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 10 A, 4.5 V to 60 V input,100 kHz to 2 MHz,synchronous microBUCKregulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 6 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 4 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 2 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 60 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 12 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 8 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 5 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 3 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 12 A, 4.5 V to 55 V input,100 kHz to 2 MHz,synchronous microBUCKregulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 8 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 5 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 3 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | microBUCK (step down regulator) | 4.5 | 55 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| New | 4.5 V to 18 V input, 20 A microBRICK® DC/DC regulator module | microBRICK® (step down regulator) | 4.5 | 18 | PowerPAK MLP60-A6C | 10.6 x 6.5 x 3 | |
| New | 4.5 V to 60 V input, 6 A, microBRICK® DC/DC regulator module | microBRICK® (step down regulator)? | 4.5 | 60 | PowerPAK MLP54-A6C | 10.6 x 6.5 x 3 | |
| Active | 4 A, 4.5 V to 15 V input, 1.5 MHz synchronous buck regulator | microBUCK (step down regulator) | 4.5 | 15 | QFN16-33G | 3.0 x 3.0 x 0.8 | |
| Active | 5 V, 1 A H-Bridge Motor Driver | Motor Drive | 3.8 | 5.5 | SOIC-8 | 5.0 x 6.0 x 1.5 | |
| Active | Battery Monitor and Protective Discharge IC | Battery and Protection | 2.3 | 5.5 | WCSP9 | 1.25 x 1.25 x 0.6 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-down resistor | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active high with internal pull-down resistor | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-up resistor | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low | Slew rate, true bidirectional | 2.3 | 5.5 | WCSP12 | 1.3 x 1.7 x 0.5 | |
| Active | Precision Threshold Logic Gate Switch | Precision Logic Switch | 2 | 5 | WCSP6 | 0.8 x 1.2 x 0.5 | |
| Active | 1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.1 V to 5.5 V, 42 mΩ, 2.5 ms rise time, bidirectional off isolation, output discharge | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.1 V to 5 V, 62 mΩ, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.1 V to 5 V, 101 mΩ, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
| Active | Dual switch, 1.1 V to 5.5 V, 150 μs rise time, reversed EN logic | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
| Active | 1.1 V to 5.5 V, 150 μs rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
| Active | 1.1 V to 5.5 V, 2.5 ms rise time, output discharge | Slew rate | 1.1 | 5.5 | TDFN8 | 2.0 x 2.0 x 0.5 | |
| Active | 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, latch-off on fault | Slew rate, current limit | 6 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, auto-retry on fault | Slew rate, current limit | 6 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on fault | Slew rate, current limit | 6 | 28 | DFN33-10L | 3.0 x 3.0 x 0.9 | |
| Active | 1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active high | Slew rate | 1.5 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 | |
| Active | 1.5 V to 5.5 V, 105 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | Slew rate | 1.5 | 5.5 | TDFN4 | 1.2 x 1.6 x 0.5 | |
| Active | 1.5 V to 5.5 V, 147 mΩ, 10 pA IQ, bidirectional off isolation, EN active low | Slew rate | 1.5 | 5.5 | SC-70-6 | 2.0 x 2.0 x 0.5 |