MENU

CCF50 product information

Metal Film Resistors, Industrial, 1 % and 5 % Tolerance

 Datasheet

FEATURES

0.33 W power rating
100 ppm/C standard, 50 ppm/C available upon request
Superior electrical performance