Control Board - Power Supply
Current Sense Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSLP0805 | Power Metal Strip Resistor | Very high power to foot print size extremely low resistance values down to 500μΩ very low inductance, low thermal EMF | 0603 to 2512 | AEC-Q200 |
Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| VS-10CSH02HM3 | Hyperfast Rectifier, 2 x 5A FRED Pt | Hyperfast recovery time, reduced Qrr and soft recovery Specified for output operation | SMPC (TO-277A) | AEC-Q101 |
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHCL4040DZ-5A | Coupled Inductor, High Temperature Series optimized for SEPIC Converter | soft saturation shielded costruction operating temperature up to 155°C | '4040 | AEC-Q200 | |
| IHLP3232DZ-5A | IHLP Inductor, High Temperature Series | soft saturation shielded costruction operating temperature up to 155°C | '3232 | AEC-Q200 |