DC Link - Discharge Circuit
Power Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| LTO100 | Thick Film Resistor | 100W at 25°C case temperature non inductive Direct mounting ceramic on heat sink | TO-247 | AEC-Q200 | |
| LTO150 | Thick Film Resistor | 150W at 45°C case temperature non inductive Direct mounting ceramic on heat sink | TO-247 | AEC-Q200 | |
| RCEC ISO | Thick Film Resistor | high power / volume ratio 50W at 100°C non inductive |