90Vac ~264Vac - Input Rectifier
Bridge Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| GBU6J | Glass Passivated Single-Phase Bridge Rectifier | IF(av)=6A;Vrrm=50V to 1000V Ifsm=175A;Vf=1V;Tjmax=150℃ | GBU | ||
| GBU8J | Glass Passivated Single-Phase Bridge Rectifier | IF(av)=8A;Vrrm=50V to 1000V Ifsm=200A;Vf=1V;Tjmax=150℃ | GBU | ||
| LVB1560 | High Current Density Single-Phase Bridge Rectifier | IF(av)=15A;Vrrm=600V fsm=400A;Vf=0.73V;Tjmax=150℃ | GSIB-5S | ||
| LVB2560 | High Current Density Single-Phase Bridge Rectifier | IF(av)=25A;Vrrm=600V Ifsm=550A;Vf=0.76V;Tjmax=150℃ | GSIB-5S |