90Vac ~264Vac - PFC Stage
General Rectifier Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| S8CK | Surface-Mount Glass Passivated Rectifier | IF(av)=8A Vrrm=600V Vf=0.87V;Tjmax=150℃ | DO-214AB(SMC) |
High Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SiHP22N60AE | E Series Power MOSFET | Vdss=600V;Rdson=0.156Ω Id=20A;Qg=96nC | TO-220AB | ||
| SiHP33N60E | E Series Power MOSFET | Vdss=600V;Rdson=0.099Ω Id=33A;Qg=150nC | TO-220AB |
High Voltage Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| VR25 | High Ohmic/High Voltage Resistors | High pulse loading capability;Small size | A5;A2;A1;R5;N4 |
Ultrafast Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| VS-15ETX06-M3 | High Voltage Ultrafast Rectifier | IF(av)=15A;Vrrm=600V Trr=18nS;Vf=1.5V;Tjmax=175℃ | TO-220AC | ||
| VS-8ETX06-M3 | High Voltage Ultrafast Rectifier | IF(av)=8A;Vrrm=600V Trr=15nS;Vf=1.4V;Tjmax=175℃ | TO-220AC |