19V Output - Output Filter
Aluminum Capacitor
Product Name | Status | Description | Features | Package | Q-Level |
136RVI |
Aluminum Capacitors Radial Very Low Impedan |
C=22 to 10000 μF;Vr=10 to 100 V Temp=-−55 to +105 °C; Useful life at 105 °C=:4000 to 10000 hours |
10 × 12 to 18 × 35 |
Multilayer Ceramic Chip Capacitors
Product Name | Status | Description | Features | Package | Q-Level |
VJ…W1BC |
Surface Mount Multilayer Ceramic Chip Capacitors |
COG(NPO) :C=0.5pF to 39nF,Vr=10V to 100 V X7R:C=100 pF to 47µF,Vr=10V to 100 V |
SMD |