90Vac ~264Vac - EMI Filter
X-Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| F339 X1 | Interference Suppression Film Capacitor Class X1- MKP 330Vac | C=0.001µF to 2.2µF; AC 330 V;Temp=110 °C; 12 class | 7.5mm to 27.5mm lead pitch | ||
| F339M X2 | Interference Suppression Film Capacitors Class X2- MKP 310Vac | C=0.001µF to 4.7µF; AC 310 V;Temp=110 °C; X2 class | 7.5mm to 52.5 mm lead pitch. |
Y-Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| VY1 | Ceramic Disc Capacitors Safety Standard Approved Disc Capacitor | C=10 pF to 4700 pF;(Y1):500 V (AC), 50 Hz Temp=- 40 °C to + 125 °C | 10 mm lead pitch. | ||
| VY2 | Interference Suppression Film Capacitors Safety Standard Approved Disc Capacitor | C=68 pF to 10000 pF; (Y2): 300 V (AC) 50 Hz;Temp=- 40 °C to + 125 °C | 7.5 and 12.5mm lead pitch |