90Vac ~264Vac - PFC Stage
General Rectifier Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N5406GP | General Purpose Plastic Rectifier | IF(av)=3A;Vrrm=50V to 1000V Ifsm=200A;Vf=1.2V;Tjmax=150℃ | DO-201AD |
High Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SiHP12N60 | E Series Power MOSFET | Vdss=650V; Rdson=0.6Ω Id=7A; Qg=48nC | TO-220AB |
High Voltage Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| VR25 | High Ohmic/High Voltage Resistors | High pulse loading capability;Small size | A5;A2;A1;R5;N4 |
Ultrafast Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| MUR460 | Ultrafast Plastic Rectifier | F(av)=4A;Vrrm=400V to 600V Trr=50nS;Vf=1.05V;Tjmax=175℃ | DO-201AD |