12 V Output - Output Filter
Aluminum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 136RVI | Aluminum Capacitors Radial Very Low Impedance | C=22 to 10000 μF;Vr=10 to 100 V Temp=−55 to +105 °C Useful life at 105 °C=:4000 to 10000 hours | 10 × 12 to 18 × 35 |
Multilayer Ceramic Chip Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ…W1BC | Surface Mount Multilayer Ceramic Chip Capacitors | COG(NPO) :C=0.5pF to 39nF,Vr=10V to 100 V X7R:C=100 pF to 47µF,Vr=10V to 100 V | SMD |