Consumer

The consumer sector includes both home appliances and entertainment products. Types of components manufactured by Vishay are used in home appliances such as air conditioners, washing machines and dryers, refrigerators and freezers, and robotic vacuum cleaners and lawn mowers. They also are used in smartwatches, fitness bands, media streaming devices, TVs, e-book readers, game consoles, smartglasses, virtual reality systems, and more. As an example, Vishay components are used in applications in LCD TVs including power conversion, EMI filtering, rectification, power factor correction, analog/digital signal switching, audio amplification, interface protection, infrared receiving, and gesture recognition.

blurb image
Below you'll find our latest press releases. Visit our Press Releases for a complete list of articles.
Showing 1 to 22 of 22 entries
Date 🔽TitleShare
April 9, 2024

Vishay Intertechnology Industrial-Grade TRANSZORB® and Automotive Grade PAR® TVS Deliver Peak Pulse Power of 600 W in DFN3820A Package

share
March 6, 2024

PTC-Thermistoren zur Einschaltstrombegrenzung von Vishay Intertechnology erhöhen die Leistung in aktiven Lade- und Entladeschaltungen

share
March 6, 2024

Vishay Intertechnology Inrush Current Limiting PTC Thermistors Increase Performance in Active Charge and Discharge Circuits

share
February 14, 2024

30-V-N-Kanal-MOSFET mit Source-Flip-Technologie von Vishay Intertechnology liefert mit 0,71 mΩ den branchenbesten RDS(ON) im PowerPAK® 1212-F-Gehäuse

share
February 14, 2024

Vishay Intertechnology 30 V N-Channel MOSFET With Source Flip Technology Delivers Best in Class RDS(ON) Down to 0.71 mΩ in PowerPAK® 1212-F

share
January 31, 2024

Hochgeschwindigkeits-PIN-Photodiode von Vishay Intertechnology bietet verbesserte Empfindlichkeit für sichtbares Licht im kompakten 2,0 mm x 1,8 mm x 0,6 mm SMD-Gehäuse

share
January 31, 2024

Vishay Intertechnology High Speed PIN Photodiode Delivers Enhanced Sensitivity for Visible Light in Compact 2.0 mm x 1.8 mm x 0.6 mm SMD Package

share
January 24, 2024

Neuer Näherungssensor von Vishay Intertechnology bietet Ruhestrom bis zu 5 μA im kompaktem 2,0 mm x 1,0 mm x 0,5 mm-SMD-Gehäuse

share
January 24, 2024

Vishay Intertechnology’s New Proximity Sensor Offers Idle Current Down to 5 μA in Compact 2.0 mm x 1.0 mm x 0.5 mm SMD Package

share
January 18, 2024

IR-Empfängermodule der Serien TSOP18xx, TSOP58xx und TSSP5xx von Vishay Intertechnology mit neuem In-House-IC

share
January 18, 2024

Vishay Intertechnology Upgrades TSOP18xx, TSOP58xx, and TSSP5xx Series IR Receiver Modules With New In-House IC

share
September 13, 2023

Vishay Intertechnology Increases Power Density for POL Converters With the Industry’s Smallest 6 A, 20 A, and 25 A Buck Regulator Modules

share
August 10, 2023

Vishay Intertechnology VCSEL-Based Reflective Optical Sensor Saves Space, Delivers Improved Performance

share
March 1, 2023

Vishay Intertechnology Infrared Receiver Upgrade Reduces Current Consumption, Improves Robustness Against ESD and Direct Sunlight

share
January 11, 2023

Vishay Intertechnology eFuses Offer Wide 2.8 V to 23 V Operating Voltage Range With Active Reverse Blocking

share
November 9, 2022

Vishay Intertechnology Brings The DNA of tech™ to electronica 2022

share
October 31, 2022

New Vishay Intertechnology DC Blocking Capacitors Are Characterized for Specific Frequency Ranges From 3 MHz to 18 GHz

share
October 27, 2022

Vishay Intertechnology’s RAME012 Miniature Position Sensor Named as 2022 Elektra Awards Finalist

share
September 19, 2022

New Vishay Intertechnology IHHP Power Inductors Save Space and Increase Efficiency in IoT Devices and Portable Electronics

share
September 14, 2022

New Vishay Intertechnology UVC Emitting Diodes in Ceramic / Quartz-Based Package Offer Higher Radiant Power at a Lower Cost Than Previous-Generation Solutions

share
June 27, 2022

Vishay Honored With TTI Supplier Excellence Award for Europe

share
March 2, 2022

Vishay Intertechnology Releases Commercial and Automotive Grade IHLE® Integrated E-Field Shield Inductors in Compact 2020 Case Size

share
Filter on Product Group
Reset