Power Supply Management - EMI Filter
Aluminium Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 260 CLA-V | Alumimum Capacitor SMD vibration proof high temperature | 150…3300uF; 16V…80V | 16x16x16 to | AEC-Q200 |
MLCC
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31X RoHS Automotive MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 120pF…1uF; 16V…1000V | 0402 to 1812 | AEC-Q200 |