Sensor - Temperature Sensing
NTC Thermistors
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCS0603E3.....T | SMD 0603, Glass Protected NTC Thermistors | TCR ranging from -7 %/K at -40C to -2 %/K at 150C | 0603 | AEC-Q200 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCS0603E3.....T | SMD 0603, Glass Protected NTC Thermistors | TCR ranging from -7 %/K at -40C to -2 %/K at 150C | 0603 | AEC-Q200 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®