Signal Input - Protection
EMI Filter
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-1212AB-11 | IHLP® Commercial Inductors, Low DCR Series | 0.22µH…1µH, IDC_heat=9.3A…4A | 1212 |
TVS Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SMA6F5.0A thru SMA6F130A | Surface-Mount TRANSZORB® Transient Voltage Suppressors | VBR 6.4 V to 159 V PPPM (10 x 1000 μs) 600 W | SlimSMA |