Signal Input - Voltage Divider
Precision Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| ACAS 0606 AT, ACAS 0612 AT Precision | Precision Thin Film Chip Resistor Array | Rated dissipation P70 up to 125 mW per resistor | 0606, 0612 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| ACAS 0606 AT, ACAS 0612 AT Precision | Precision Thin Film Chip Resistor Array | Rated dissipation P70 up to 125 mW per resistor | 0606, 0612 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®