Sensors/Logic - Temperature
NTC
| Product Name | Status | Description | Features | Package | Q-Level |
| NTCS....E3...SMT | SMD NTC Thermistors with Enhanced Stability | Monolithic SMD with nickel barrier and pure tin Enhanced stability throughout the lifetime Drift of R25 °C of ± 0.5 % after 10.000h at any temp | |||
| NTHS Series | SMD NTC Thermistors with Enhanced Stability | 4.7k to 350k with 1% tolerance | 0402..1206 |