Voltage Control - Buck Converter

Buck Switch

Product Name Status Description Features Package Q-Level

SI8424CDB

N-Channel 8 V (D-S) MOSFET

TrenchFET® power MOSFET with 20mR@2.5V

MICRO FOOT® 1.6 x 1.6 x 0.6mm

SI8466EDB

N-Channel 8 V (D-S) MOSFET

TrenchFET® power MOSFET with 46mR@2.5V

MICRO FOOT® 1 x 1mm

microBuck

Product Name Status Description Features Package Q-Level

SIC438

3 V to 28 V Input, 8 A, 12 A microBUCK® DC/DC Converter

Versatile, highly efficient, highly configurable, robust

MLP-44L package in 4 mm x 4 mm