News » 2020 Releases » Vishay推出高饱和电流电 ...

Vishay推出高饱和电流电感,提高饱和及温度稳定性

径向固定IHVR-4024KE-51电感器采用4024外形尺寸超薄封装,DCR比一般功率电感器低50 %,同时节省电路板空间

IHVR-4024KE-51
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
宾夕法尼亚、MALVERN —2020年10月26日—日前,Vishay Intertechnology, Inc.(NYSE 股市代号:VSH)宣布,推出新款高饱和电流电感,直流电阻(DCR)比普通功率电感低50 %,可提高高频DC/DC转换器的效率。Vishay Dale IHVR-4024KE-51采用的材料和结构类似IHLP,具有优异的饱和电流及温度稳定性。器件采用10 mm x 6 mm x 10 mm 4024外形尺寸超薄封装,提高电流密度,径向固定设计节省电路板空间。

日前发布的电感运行温度高达+155 °C,适用于DC/DC转换器储能,频率最高可达5 MHz,电感器在自谐振频率(SRF)范围内的大电流滤波应用中具有出色的噪声衰减性能。IHVR-4024KE-51应用包括服务器和台式PC、大电流负载点(POL)转换器、多相大电流电源、电池供电设备、分布式电源系统和FPGA。

电感器引脚封装采用100 %无铅(Pb)屏蔽复合结构,蜂鸣噪声降至超低水平,符合RoHS标准,具有极高的抗热冲击、潮湿和机械振动能力,可无饱和处理高瞬变电流尖峰。

器件规格表:

产品型号

IHVR-4024KE-51

外形尺寸

4024

100 kHz条件下电感 (μH)

0.12

25 °C条件下DCR (mΩ)

0.24

饱和电流典型值 (A)

911; 1302

SRF典型值 (MHz)

112

1 直流电流 (A) 造成 L0 下降约 20 %

2直流电流 (A) 造成 L0 下降约 30 %

IHVR-4024KE-51现可提供样品并已实现量产,大宗订货供货周期为12周。

Vishay 是全球最大的分立半导体和无源电子元件系列产品制造商之一,这些产品对于汽车、工业、计算、消费、通信、国防、航空航天和医疗市场的创新设计至关重要。服务于全球客户,Vishay承载着科技基因——The DNA of tech.®  Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”。有关Vishay的详细信息,敬请浏览网站 www.vishay.com。

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member