News » 2020 Releases » Vishay推出NTC热敏电阻,采 ...

Vishay推出NTC热敏电阻,采用加长PEEK绝缘镍铁引线实现快速、高精度测量

器件符合AEC-Q200标准,适用于汽车和工业应用,精度达到± 0.5 °C,空气中响应时间小于3秒

NTCLE317

Products mentioned:

NTCLE317E4103SBA
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
宾夕法尼亚、MALVERN —2020年10月5日 —日前,Vishay Intertechnology, Inc.(NYSE 股市代号:VSH)宣布,推出新款环氧树脂封装NTC热敏电阻,采用加长PEEK绝缘镍铁合金引线,热梯度超低,适用于汽车和工业应用高精度温度测量、感测和控制。

镍铁合金Vishay BCcomponents NTCLE317E4103SBA传感器导线导热性达到市场最低水平。器件具有出色的热解耦性,温度测量精度达± 0.5 °C,优于其他导线材料(如铜)几个度量级。

为加强高湿度条件下的可靠性,日前发布的器件PEEK绝缘引线与封装环氧树脂之间具有极高的粘合强度。NTCLE317E4103SBA小磁珠最大直径为1.6 mm,在空气中的响应时间不到3秒。75 mm灵活的径向长引线满足特殊安装或组装要求。

器件具有出色的精度和快速响应速度,适用于锅炉、烟/火探测器、电池组电池管理系统(BMS)、充电电路、直流风扇电机、汽车座椅加热和HVAC传感器以及打印头。符合RoHS标准的传感器+25°C(R25)条件下电阻为10 kΩ,曲线跟踪范围25 °C至85 °C,β值(B25/85)为3984 K,公差± 0.5 %。器件最大功耗50 mW,工作温度-55 °C至+150 °C。

NTCLE317E4103SBA现可提供样品并已实现量产,供货周期为6周。

Vishay 是全球最大的分立半导体和无源电子元件系列产品制造商之一,这些产品对于汽车、工业、计算、消费、通信、国防、航空航天和医疗市场的创新设计至关重要。服务于全球客户,Vishay承载着科技基因——The DNA of tech.®  Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”。有关Vishay的详细信息,敬请浏览网站 www.vishay.com。

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2025 Vishay Intertechnology, Inc.

ECIA Member