Power Rectifiers - Ultrafast Recovery - MicroSMP
Part Number
|
Product Image
![]() |
Package (JEDEC®) Code
|
IF(AV)
(A) |
Rev. Voltage
(V) |
VF at IF
(V at A) |
trr
(ns) |
Tj max.
(°C) |
Circuit Configuration
|
AEC-Q101 Qualified
|
|
---|---|---|---|---|---|---|---|---|---|---|
MicroSMP (DO-219AD) | 1 | 100 | 0.82 | 25 | 175 | Single | Yes | |||
MicroSMP (DO-219AD) | 1 | 150 | 0.82 | 25 | 175 | Single | Yes | |||
MicroSMP (DO-219AD) | 1 | 100 | 0.72 | 33 | 175 | Single | No | |||
MicroSMP (DO-219AD) | 1 | 100 | 0.72 | 33 | 175 | Single | Yes | |||
MicroSMP (DO-219AD) | 1 | 200 | 0.72 | 33 | 175 | Single | No | |||
MicroSMP (DO-219AD) | 1 | 200 | 0.72 | 33 | 175 | Single | Yes | |||
MicroSMP (DO-219AD) | 2 | 100 | 0.82 | 33 | 175 | Single | No | |||
MicroSMP (DO-219AD) | 2 | 100 | 0.82 | 33 | 175 | Single | Yes | |||
MicroSMP (DO-219AD) | 2 | 200 | 0.82 | 33 | 175 | Single | No | |||
MicroSMP (DO-219AD) | 2 | 200 | 0.82 | 33 | 175 | Single | Yes |