Analog Switches and Multiplexers - 2:1


Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
filter
Configuration
▲▼filter
Single Supply Min.
(V)
▲▼filter
Single Supply Max.
(V)
▲▼filter
Dual Supply Min.
(V)
▲▼filter
Dual Supply Max.
(V)
▲▼filter
On-resistance
(Ω)
▲▼filter
QINJ
(pC)
▲▼filter
CS (on)
(pF)
▲▼filter
CS (off)
(pF)
▲▼filter
IS(off)
(nA)
▲▼filter
-3db Bandwidth
(MHz)
▲▼filter
Package
▲▼filter
Datasheet
2:1 x 3316-55680.38.521930TSSOP-16
Datasheet
2:1 x 3316-55680.38.521930SO-16 (Narrow) AS
Datasheet
2:1 x 3316-55680.38.521930miniQFN-16 (0.55mm)
Datasheet
2:1 x 32.713.2855.843.11356miniQFN-16 (0.55mm)